(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KB Model Rigid Wheel Plate Type (With Stopper) (Part Numbers)

KB Model Rigid Wheel Plate Type (With Stopper)

A general purpose industrial caster used when transporting heavy items

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WKB-100(R)

KB Model Lever Type Caster With Single Stopper, Outline Drawing And Dimensions

UWKB-100 (R) right stopper

UWKB-100 (R) right stopper

WKB-150 (L) left stopper

WKB-150 (L) left stopper

KB model lever type caster with single stopper, outline drawing

KB model lever type caster with single stopper, outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)daN (kgf)(g)
WKB-100(R or L)Steel plate wheels, rubber (B included) tread10032144115 × 8080 × 4511120 (122.4)980
NRNylon wheel rubber tread (B included)100 (102.0)880
UWSteel plate wheels urethane (B included) tread180 (183.6)1,060
GUNylon wheel urethane tread (B included)100 (102.0)890
WKB-130(R or L)Steel plate wheels, rubber (B included) tread13040177137 × 93100 × 5611180 (183.6)1,660
NRNylon wheel rubber tread (B included)180 (183.6)1,260
UWSteel plate wheels urethane (B included) tread35250 (255.0)1,800
GUNylon wheel urethane tread (B included)40180 (183.6)1,515
WKB-150(R or L)Steel plate wheels, rubber (B included) tread15040198137 × 93100 × 5611200 (204.0)1,820
NRNylon wheel rubber tread (B included)200 (204.0)1,390
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,090
GUNylon wheel urethane tread (B included)40200 (204.0)1,750
WKB-200(R or L)Steel plate wheels, rubber (B included) tread20043250151 × 102112 × 6311.5250 (255.0)3,260
UWSteel plate wheels urethane (B included) tread42400 (408.0)3,400
GUNylon wheel urethane tread (B included)43250 (255.0)2,710
  • *Fixtures: trivalent bright chromate finishing

Casters locking only wheel rotation.

Part Number
WKB-100(R)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Stopper Lever Type

SGD 25.97

1 Piece(s) 4 Day(s) or more 14480.01~140.00100RubberNo80451158010032Medium LoadWith Single Stopper (Right)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Stopper Presence
Wheel Bearings Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)