(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

JB Model Swivel Wheel Plate Type (With Double Stopper) (Part Numbers)

JB Model Swivel Wheel Plate Type (With Double Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)
  • JB Model Swivel Wheel Plate Type (With Double Stopper)

PDF

Japanese Only

JB Model Swivel Wheel Plate Type (With Double Stopper) Outline Drawing And Dimensions

JB model swivel wheel plate type (with double stopper) outline drawing

JB model swivel wheel plate type (with double stopper) outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D
(mm)
W
(mm)
H
(mm)
A × B
(mm)
X × Y
(mm)
N
(mm)
P
(mm)
R
(mm)
daN
(kgf)
(g)
WJB-75(R)Steel plate wheels, rubber (B included) tread
753210382 × 8263 × 639.5268480 (81.6)630
UWSteel plate wheels urethane (B included) tread120 (122.4)750
GUNylon wheel urethane tread (B included)100 (102.0)490
WJB-100(R or L)Steel plate wheels, rubber (B included) tread
1003214495 × 9574 × 74
(67 × 67)
1132112120 (122.4)1,240
NRNylon wheel rubber tread (B included)100 (102.0)1,130
UWSteel plate wheels urethane (B included) tread180 (183.6)1,340
GUNylon wheel urethane tread (B included)100 (102.0)1,140
WJB-130(R or L)Steel plate wheels, rubber (B included) tread
13040177105 × 10582 × 82
(75 × 75)
1140133180 (183.6)2,300
NRNylon wheel rubber tread (B included)180 (183.6)1,660
UWSteel plate wheels urethane (B included) tread35250 (255.0)2,200
GUNylon wheel urethane tread (B included)40180 (183.6)1,915
WJB-150(R or L)Steel plate wheels, rubber (B included) tread
15040198120 × 12094 × 94
(87 × 87)
1140133200 (204.0)2,600
NRNylon wheel rubber tread (B included)200 (204.0)1,850
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,550
GUNylon wheel urethane tread (B included)40200 (204.0)2,210
WJB-200(R or L)Steel plate wheels, rubber (B included) tread
20043250140 × 14094 × 94
(67 × 67)
11.556156250 (255.0)4,000
UWSteel plate wheels urethane (B included) tread42400 (408.0)4,150
GUNylon wheel urethane tread (B included)43250 (255.0)3,460
  • *Fixtures: trivalent bright chromate finishing

Includes a double stopper which can lock the installation portion swivel and the wheel rotation.

Part Number
GUJB-100(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Lever Type

SGD 40.31

1 Piece(s) 11 Day(s) or more 14480.01~140.00100[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil ResistanceSlotted Holes67(74)67(74)959510032112Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74Lever Type with Double Stopper (Left)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Double Stopper (Rotation + Turning) Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift Stopper Presence Wheel Bearings Presence

Frequently asked question (FAQ)

Question: What is the difference between fixed wheels and swivel wheels?
Answer: Swivel wheels are casters in which the swivel part and the wheel rotate, while fixed wheels are casters in which only the wheel rotates and the swivel part does not move.
Question: What is the double stopper used for?
Answer: The double stopper is used to lock the swivel part and the wheel rotation at the same time. By locking both at once, movement can be stopped more effectively.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)