(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

HG-S Free Wheel Plate Type (with Stopper) (Part Numbers)

HG-S Free Wheel Plate Type (with Stopper)

Click this image to zoom it.

Move the mouse over the image to zoom

  • HG-S Free Wheel Plate Type (with Stopper)
  • HG-S Free Wheel Plate Type (with Stopper)
  • HG-S Free Wheel Plate Type (with Stopper)

A low floor type caster for heavy loads that is designed for use with large machinery and devices. Wheel rotation can be locked.

[Features]
· A low floor type caster for heavy loads used widely for heavy objects such as large machinery and devices.

PDF

Part Number

Configured Part Number is shown.

HG-50GNBS

Part Number
HG-50GNBS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Foil material

SGD 32.07

1 Piece(s) 4 Day(s) or more 1068140.01~220.00160[Nylon] Reinforced NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance50506464502865Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)