(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Equipment Direct Acting Type, 200 Series (Part Numbers)

Control Equipment Direct Acting Type, 200 Series

A 2, 3, 5 port solenoid valve that reliably controls an air cylinder with a diameter of 32 to 80 (cylinder diameter: 32 to 80 mm).
[Features]
・ Highly reliable and durable due to its aged internal structure and usability
・ A direct-acting solenoid valve that responds to the mission of "reliable operation" with ease of use and flexibility.
・ Adopts pressure balance poppet method and demonstrates various functions such as selector valve and divider valve.
[Applications]
・ Ideal for drive control of cylinders with ø32 to ø80 (cylinder diameter of 32 to 80 mm) and actuators with low pressure specifications
・ Compatible with pneumatic equipment and production lines in all industries

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

200E1 AC100V

 
Part Number
200E1 AC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Switching Type Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Made-to-Order Specifications Mounting Base Speed controller LED Indicator

SGD 112.52

1 Piece(s) 4 Day(s) or more Single Item Operating3-port valveDirect2-position Normally ClosedAC100V32 to 80Direct piping0.470 to 0.9Grommet type-No diodeN/AN/AN/AN/A

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Specifications Standard / Oil-Free Number of Solenoids Single
Status at Power Off Self-reset(spring return) Pipe Port Type Rc Plumbing Thread Nominal 1/4
Driving Type Linear Motion Type spool Seal Type Soft seal Switching Type, Dual 3-Port Valve Non-Locking

Please check the type/dimensions/specifications of the part 200E1 AC100V in the Control Equipment Direct Acting Type, 200 Series series.

Similar Part Numbers

Part Number
200-4E1 AC200V
200-4E1 DC24V
200E1 AC200V
200E1-39 DC24V
200E1-SR DC24V
M200E1-L DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Switching Type Voltage Manual Switch
(Ø)
Plumbing CV Value Pressure Rating
(MPa)
Wiring Type Voltage Fly-wheel diodes Made-to-Order Specifications Mounting Base Speed controller LED Indicator

SGD 156.48

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirect2-position exhaustAC20032 to 80Direct piping0.420 to 0.9Grommet type-No diodeN/AN/AN/AN/A

SGD 164.87

1 Piece(s) 4 Day(s) or more Single Item Operating5-port valveDirect2-position exhaustDC24V32 to 80Direct piping0.420 to 0.9Grommet type-No diodeN/AN/AN/AN/A

SGD 97.43

1 Piece(s) 4 Day(s) or more Single Item Operating3-port valveDirect2-position Normally Closed-80Direct piping0.47--AC200V-----

SGD 138.97

1 Piece(s) 2 Day(s) Single Item Operating3-port valveDirect2-position Normally ClosedDC24V32 to 80Direct piping0.470 to 0.9DIN type connector-No diodeN/AN/AN/AN/A

SGD 125.13

1 Piece(s) 2 Day(s) Single Item Operating3-port valveDirect2-position Normally ClosedDC24V32 to 80Direct piping0.470 to 0.9Grommet type-With diodeN/AN/AN/AN/A

SGD 134.72

1 Piece(s) 13 Day(s) or more Unit for manifold mounted3-port valveManifold base2-position Normally ClosedDC24V32 to 80Subbase Plumbing0.470 to 0.9Grommet type-No diodeN/AN/AN/AAvailable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)