(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Equipment Standard Electromagnetic Valve 600 Series (Part Numbers)

Control Equipment Standard Electromagnetic Valve 600 Series

Series of large flow valves with effective sectional area 60 mm2 that is optimal for driving air cylinders of ø100 to ø180. Note: CAD data of this series is being revised. Please wait till the corrections are done.

PDF

Part Number

Configured Part Number is shown.

603-4E2-13-L AC200V

Product Specifications

External appearance of Solenoid Valve 600 Series A

External appearance A

External appearance of Solenoid Valve 600 Series B

External appearance B

External appearance of Solenoid Valve 600 Series C

External appearance C

Basic form and valve function

ItemBasic Form
600-4E1600-4E2603-4E2
A600-4E1A600-4E2A603-4E2
Number of positions23
Number of ports5
Valve FunctionsSingle solenoidDouble solenoidDouble solenoid
ItemBasic Form
600-4E1600-4E2603-4E2
A600-4E1A600-4E2A603-4E2
Operating fluidAir
Operating methodInternal Pilot Type
Flow rate characteristicsSonic conductance Cdm^3 / (s*bar)^*112
Effective cross-sectional area [Cv value] mm^260 [3.33]
Piping connection diameter^*2Rc1/2 or Rc3/8
LubricationNot required
Operating Pressure Range MPa0.15 to 0.90.2 to 0.9
Proof pressure (MPa)1.35
Response time (ms)
When ON/OFF
24 V DC40/40 or less25 or less35 or Less
100 V AC, 200 V AC35/40 or less25 or less35 or Less
Maximum operating frequency Hz21
Minimum excitation time required for self-holding ms50
Operating temperature range (atmosphere and operating fluid)°C+5 to +50
Impact resistance m/s^2980.7
Mounting DirectionFree

*1: The value of sonic conductance is a calculated value, not an actual measurement value *2: For details, see the table of pipe connection diameters.

Electrical Specifications

ItemRated Voltage
24 V DC100 V AC200 V AC
MethodAC solenoid (Shading coil method)
Operating voltage range V21.6 to 26.4
(24±10%)
90 to 130
[100 (-10 to +30)%]
180 to 260
[100 (-10 to +30)%]
Current
(When rated voltage is applied)
Frequency Hz50605060
Starting mA (r.m.s)106945146
Excitation^* mA (r.m.s)240 [252 (6.0W)]55 [57]44 [44]27 [26]22 [21]
Insulation resistance MΩ100 or More
Connection MethodWith terminal
Lead Wire ColorRedYellowWhite
Led Indicator ColorRedYellowWhite
Surge prevention(With LED indicator is with surge absorber)

*: [] is for a solenoid with LED indicator

Manifold piping connection diameter

Manifold TypePortPiping connection positionPiping connection port diameter
LM□F1 (P), 3 (R2), 5 (R1)ManifoldRc3/4
4 (A), 2 (B)ValveRc1/2, Rc3/8
LM□A1 (P), 3 (R2), 5 (R1)ManifoldRc3/4
4 (A), 2 (B)ManifoldRc1/2, Rc3/8

Product features details

The manifold is an easy-to-use base stacking method, and the number of stations can be easily changed.
All series can be mixed and installed regardless of solenoid valve or pilot switching valve.

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
603-4E2-13-L AC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Mounting Orientation Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Plumbing Pressure Rating
(MPa)
Wiring Type Manual Button Mounting Base Sub-base LED Indicator

SGD 429.27

1 Piece(s) 11 Day(s) or more Single Item OperatingDirectDouble3 Position Exhaust CenterSelf-reset(spring return)AC200Rc1/2Direct piping02 to 0.9Grommet typeNon-locking typeN/AN/AAvailable

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Number of Ports 5-port valve Specifications Oil-Free
Manual Switch(Ø) 180 Driving Type Pilot-operated Spool CV Value 3.33
Seal Type Soft seal Pilot Air Supply Internal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)