(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Series of large flow valves with effective sectional area 60 mm2 that is optimal for driving air cylinders of ø100 to ø180. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number
Configured Part Number is shown.
A600-4E1-03-25 DC24V
External appearance A
External appearance B
External appearance C
Basic form and valve function
Item | Basic Form | ||
---|---|---|---|
600-4E1 | 600-4E2 | 603-4E2 | |
A600-4E1 | A600-4E2 | A603-4E2 | |
Number of positions | 2 | 3 | |
Number of ports | 5 | ||
Valve Functions | Single solenoid | Double solenoid | Double solenoid |
Item | Basic Form | |||
---|---|---|---|---|
600-4E1 | 600-4E2 | 603-4E2 | ||
A600-4E1 | A600-4E2 | A603-4E2 | ||
Operating fluid | Air | |||
Operating method | Internal Pilot Type | |||
Flow rate characteristics | Sonic conductance Cdm^3 / (s*bar)^*1 | 12 | ||
Effective cross-sectional area [Cv value] mm^2 | 60 [3.33] | |||
Piping connection diameter^*2 | Rc1/2 or Rc3/8 | |||
Lubrication | Not required | |||
Operating Pressure Range MPa | 0.15 to 0.9 | 0.2 to 0.9 | ||
Proof pressure (MPa) | 1.35 | |||
Response time (ms) When ON/OFF | 24 V DC | 40/40 or less | 25 or less | 35 or Less |
100 V AC, 200 V AC | 35/40 or less | 25 or less | 35 or Less | |
Maximum operating frequency Hz | 2 | 1 | ||
Minimum excitation time required for self-holding ms | — | 50 | ||
Operating temperature range (atmosphere and operating fluid)°C | +5 to +50 | |||
Impact resistance m/s^2 | 980.7 | |||
Mounting Direction | Free |
*1: The value of sonic conductance is a calculated value, not an actual measurement value *2: For details, see the table of pipe connection diameters.
Electrical Specifications
Item | Rated Voltage | ||||||
---|---|---|---|---|---|---|---|
24 V DC | 100 V AC | 200 V AC | |||||
Method | — | AC solenoid (Shading coil method) | |||||
Operating voltage range V | 21.6 to 26.4 (24±10%) | 90 to 130 [100 (-10 to +30)%] | 180 to 260 [100 (-10 to +30)%] | ||||
Current (When rated voltage is applied) | Frequency Hz | — | 50 | 60 | 50 | 60 | |
Starting mA (r.m.s) | — | 106 | 94 | 51 | 46 | ||
Excitation^* mA (r.m.s) | 240 [252 (6.0W)] | 55 [57] | 44 [44] | 27 [26] | 22 [21] | ||
Insulation resistance MΩ | 100 or More | ||||||
Connection Method | With terminal | ||||||
Lead Wire Color | Red | Yellow | White | ||||
Led Indicator Color | Red | Yellow | White | ||||
Surge prevention | — | (With LED indicator is with surge absorber) |
*: [] is for a solenoid with LED indicator
Manifold piping connection diameter
Manifold Type | Port | Piping connection position | Piping connection port diameter |
---|---|---|---|
LM□F | 1 (P), 3 (R2), 5 (R1) | Manifold | Rc3/4 |
4 (A), 2 (B) | Valve | Rc1/2, Rc3/8 | |
LM□A | 1 (P), 3 (R2), 5 (R1) | Manifold | Rc3/4 |
4 (A), 2 (B) | Manifold | Rc1/2, Rc3/8 |
The manifold is an easy-to-use base stacking method, and the number of stations can be easily changed.
All series can be mixed and installed regardless of solenoid valve or pilot switching valve.
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
A600-4E1-03-25 DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Mounting Orientation | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Plumbing | Pressure Rating (MPa) | Wiring Type | Manual Button | Mounting Base | Sub-base | LED Indicator |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 290.17 | 1 Piece(s) | 11 Day(s) or more | Single Item Operating | Direct | Single | 2-position exhaust | Self-reset(spring return) | DC24V | Rc | 3/8 | Subbase Plumbing | 0.15 to 0.9 | N/A | Non-locking type | N/A | Available | N/A |
Loading...
Type | Electromagnetic Valve | Number of Ports | 5-port valve | Specifications | Oil-Free |
---|---|---|---|---|---|
Manual Switch(Ø) | 180 | Driving Type | Pilot-operated Spool | CV Value | 3.33 |
Seal Type | Soft seal | Pilot Air Supply | Internal |
How can we improve?
How can we improve?