(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

L/SS Flexible Coupling Joe - Max Standard Type (Part Numbers)

L/SS Flexible Coupling Joe - Max Standard Type

High torque. Spider is compressed and torque is transmitted.

[Features]
· Joyped flexible coupling.
· Spider is compressed and torque is transmitted.
· A smooth, blind fit between hub and spider.
· It is easy to install and remove.
· 2 types of hubs and 3 kinds of spiders.
· Choose to suit application.
· Smooth fitting of hub and spacer.
· Even if the motor is not visible, and the coupling is difficult to see, can be assembled by feeling.
· Maintenance also easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L075-U-14H7X16H7

Part Number
L075-U-14H7X16H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

SGD 42.60

1 Piece(s) 7 Day(s) or more 10141644.554.110.01~20.002001~4000[Steel] Ferrous Sintered Metal12.610.383600Polyurethane-34~71+1.1/01.1×10-4

Loading...

  1. 1

Basic Information

Type Jaw Type Application Standard Features High Torque / Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.21~0.40
Shaft hole intersection H7,H7

Please check the type/dimensions/specifications of the part L075-U-14H7X16H7 in the L/SS Flexible Coupling Joe - Max Standard Type series.

Similar Part Numbers

Part Number
L050-B-10H7X14H7
L050-B-10H7X15H7
L050-B-10H7X16H7
L075-U-14H7X17H7
L075-U-14H7X18H7
L075-U-14H7X19H7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Operating Temperature Range
(°C)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

SGD 29.70

1 Piece(s) 7 Day(s) or more 10101427.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

SGD 29.70

1 Piece(s) 7 Day(s) or more 10101527.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

SGD 29.70

1 Piece(s) 7 Day(s) or more 10101627.343.43.01~5.00100~300[Steel] Ferrous Sintered Metal40.50.25250Bronze-40~232+1/04.8×10-4

SGD 42.60

1 Piece(s) 7 Day(s) or more 10141744.554.110.01~20.002001~4000[Steel] Ferrous Sintered Metal12.610.383600Polyurethane-34~71+1.1/01.1×10-4

SGD 42.60

1 Piece(s) 7 Day(s) or more 10141844.554.110.01~20.002001~4000[Steel] Ferrous Sintered Metal12.610.383600Polyurethane-34~71+1.1/01.1×10-4

SGD 42.60

1 Piece(s) 7 Day(s) or more 10141944.554.110.01~20.002001~4000[Steel] Ferrous Sintered Metal12.610.383600Polyurethane-34~71+1.1/01.1×10-4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)