(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MSF Flexible Coupling-Serration Type (Part Numbers)

MSF Flexible Coupling-Serration Type

Simple structure, low-cost.

[Features]
· Transmission of torque by engagement of serrations.
· Simple structure flexible coupling.
· Excellent flexibility.
· Acceptable eccentricity / large deviation angle, with torsional vibration also absorbed.

PDF

Part Number

Configured Part Number is shown.

MSF-25-7-BT-11-BT

Part Number
MSF-25-7-BT-11-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 109.55

1 Piece(s) 7 Day(s) or more 1071125411.01~3.00[Alloy] ZDC21.5250008.1×10-7Additional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features Vibration Absorption
Allowable Misalignment Angular Misalignment / Eccentricity Maximum Range of Rotation Number(r/min) 10001~78000 Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment(mm) 0.2 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material Polyurethane Operating Temperature Range(°C) -20::60 Construction Set Screw Type

Please check the type/dimensions/specifications of the part MSF-25-7-BT-11-BT in the MSF Flexible Coupling-Serration Type series.

Similar Part Numbers

Part Number
MSF-16-3-6
MSF-16-3-6.35
MSF-16-3-7-BT
MSF-25-7-BT-11-BT-KT
MSF-25-7-BT-12
MSF-25-7-BT-7-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 19.25

1 Piece(s) 4 Day(s) or more -3616270.05~1.00[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNA

SGD 16.63

1 Piece(s) 4 Day(s) or more -36.3516270.05~1.00[Alloy] ZDC20.5390009.0×10-8Standard Shaft BoreNA

SGD 62.32

1 Piece(s) 7 Day(s) or more 103716270.05~1.00[Alloy] ZDC20.5390009.0×10-8Additional Work Shaft HoleNA

SGD 153.54

1 Piece(s) 7 Day(s) or more 1071125411.01~3.00[Alloy] ZDC21.5250008.1×10-7Additional Work Shaft HoleD2 Hole

SGD 66.35

1 Piece(s) 7 Day(s) or more 1071225411.01~3.00[Alloy] ZDC21.5250008.1×10-7Additional Work Shaft HoleNA

SGD 109.55

1 Piece(s) 7 Day(s) or more 107725411.01~3.00[Alloy] ZDC21.5250008.1×10-7Additional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)