(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XBS/XBSS Flexible Coupling Single Disk Type (Part Numbers)

XBS/XBSS Flexible Coupling Single Disk Type

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

[Features]
· Hex socket head cap screws included with all products.
· Appropriate shaft diameter recommended dimensional tolerance is h6 and h7.
· When attaching to a D cut shaft, pay attention to the position of the D cut surface of the shaft.

PDF

Part Number

Configured Part Number is shown.

XBS-39C2-10-KT-15-KT

Part Number
XBS-39C2-10-KT-15-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 174.77

1 Piece(s) 7 Day(s) or more 1010153932.85.01~10.0010001~78000[Aluminum] A70758116000±0.39.8×10-6Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Allowable Lateral Misalignment(mm) 0.02 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material SUS304 Construction Clamping Type

Please check the type/dimensions/specifications of the part XBS-39C2-10-KT-15-KT in the XBS/XBSS Flexible Coupling Single Disk Type series.

Similar Part Numbers

Part Number
XBS-104C8-35-42
XBS-104C8-35-45
XBS-104C8-35-50
XBS-39C2-10-KT-16
XBS-39C2-10-KT-16-KT
XBS-39C2-10-KT-17-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 656.51

1 Piece(s) 7 Day(s) or more 10354210471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

SGD 656.51

1 Piece(s) 7 Day(s) or more 10354510471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

SGD 656.51

1 Piece(s) 7 Day(s) or more 10355010471.2100~Less than 5004001~10000[Aluminum] A707520016000±0.71.1×10-3Standard Shaft BoreNA

SGD 130.47

1 Piece(s) 7 Day(s) or more 1010163932.85.01~10.0010001~78000[Aluminum] A70758116000±0.39.8×10-6Standard Shaft BoreD1 Hole

SGD 174.77

1 Piece(s) 7 Day(s) or more 1010163932.85.01~10.0010001~78000[Aluminum] A70758116000±0.39.8×10-6Standard Shaft BoreBoth Sides

SGD 174.77

1 Piece(s) 7 Day(s) or more 1010173932.85.01~10.0010001~78000[Aluminum] A70758116000±0.39.8×10-6Additional Work Shaft HoleD1 Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)