(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOL Flexible Coupling - Oldham Type (Part Numbers)

MOL Flexible Coupling - Oldham Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • MOL Flexible Coupling - Oldham Type
  • MOL Flexible Coupling - Oldham Type
  • MOL Flexible Coupling - Oldham Type
  • MOL Flexible Coupling - Oldham Type
  • MOL Flexible Coupling - Oldham Type
  • On Sale Till 31/03/2025

High torque, small eccentric reaction force, large permissible misalignment large, with vibration absorption.

PDF

Part Number

Configured Part Number is shown.

MOL-32C-11-11

Part Number
MOL-32C-11-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 61.10

1 Piece(s) 4 Day(s) or more -11113244.73.01~5.0010001~780004.52.51.1~3.0190001.4 x 10-5Clamping TypeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity
Body Material A2017 Allowable Angular Misalignment(deg) 3 Product Category Coupling body
Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOL-32C-11-11 in the MOL Flexible Coupling - Oldham Type series.

Similar Part Numbers

Part Number
MOL-16-3-6
MOL-16-3-6.35
MOL-16-4-4
MOL-32C-11-12
MOL-32C-11-12-KT
MOL-32C-11-13-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 25.91

1 Piece(s) 4 Day(s) or more -3616180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

SGD 23.28

1 Piece(s) 4 Day(s) or more -36.3516180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

SGD 25.91

1 Piece(s) 4 Day(s) or more -4416180.05~1.0010001~780000.710.41~1.0390003.2×10-7Set Screw TypeStandard Shaft BoreNA

SGD 61.82

1 Piece(s) 4 Day(s) or more -11123244.73.01~5.0010001~780004.52.51.1~3.0190001.4 x 10-5Clamping TypeStandard Shaft BoreNA

SGD 75.76

1 Piece(s) 7 Day(s) or more 1011123244.73.01~5.0010001~780004.52.51.1~3.0190001.4 x 10-5Clamping TypeStandard Shaft BoreD2 Hole

SGD 76.10

1 Piece(s) 7 Day(s) or more 1011133244.73.01~5.0010001~780004.52.51.1~3.0190001.4 x 10-5Clamping TypeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)