(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XBW/XBWS Flexible Coupling - Disk Type (Part Numbers)

XBW/XBWS Flexible Coupling - Disk Type

High torque, high torsional rigidity, and high responsiveness. Backlash "0"

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

XBW-27C2-11-KT-12-KT

Part Number
XBW-27C2-11-KT-12-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 160.56

1 Piece(s) 7 Day(s) or more 1011122732.21.01~3.0010001~78000[Aluminum] A70752.220.20.02~0.223000±0.43.1×10-6Standard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Product Category Coupling body Disc Material SUS304
Construction Clamping Type

Please check the type/dimensions/specifications of the part XBW-27C2-11-KT-12-KT in the XBW/XBWS Flexible Coupling - Disk Type series.

Similar Part Numbers

Part Number
XBW-104C8-35-38
XBW-104C8-35-38-KT
XBW-104C8-35-39-BT-KT
XBW-27C2-11-KT-13-BT
XBW-27C2-11-KT-13-BT-KT
XBW-27C2-11-KT-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

SGD 776.73

1 Piece(s) 7 Day(s) or more 103538104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreNA

SGD 818.95

1 Piece(s) 7 Day(s) or more 103538104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Standard Shaft BoreD2 Hole

SGD 855.00

1 Piece(s) 6 Day(s) or more 103539104104.4100~Less than 5004001~10000[Aluminum] A707520020.50.41~1.06000±1.42.3×10-3Additional Work Shaft HoleD2 Hole

SGD 160.56

1 Piece(s) 7 Day(s) or more 1011132732.21.01~3.0010001~78000[Aluminum] A70752.220.20.02~0.223000±0.43.1×10-6Additional Work Shaft HoleD1 Hole

SGD 188.83

1 Piece(s) 7 Day(s) or more 1011132732.21.01~3.0010001~78000[Aluminum] A70752.220.20.02~0.223000±0.43.1×10-6Additional Work Shaft HoleBoth Sides

SGD 120.26

1 Piece(s) 7 Day(s) or more 1011142732.21.01~3.0010001~78000[Aluminum] A70752.220.20.02~0.223000±0.43.1×10-6Standard Shaft BoreD1 Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)