(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm W (Part Numbers)

Worm W

Click this image to zoom it.

Move the mouse over the image to zoom

  • Worm W
  • Worm W
  • Worm W
  • Worm W
  • On Sale Till 31/03/2025

Modules 0.5 to 2.0 are precision rolling engineered finish. SUS304 & S45C with exceptional corrosion resistance also available. Precision rolling finish makes the corner of the tooth tip angle a curved surface and the tooth flank its mirror, and this worm gear does not easily damage the teeth of the worm wheel. Module 0.5 / 0.8 / 1.0 / 1.25 / 1.5 / 2.0 / 2.5 / 3.0 / 4.0 / 5.0. Modules 2.5 to 5.0 are cut finished products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

W1SR2-L

Part Number
W1SR2-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

SGD 17.83

1 Piece(s) 4 Day(s) or more 101S45C-Right25132-LPilot Hole ProductRound hole

Loading...

  1. 1

Basic Information

Hole finish H8

Please check the type/dimensions/specifications of the part W1SR2-L in the Worm W series.

Similar Part Numbers

Part Number
W1.5SR1-CF
W1.5SR1EQUALC
W1.5SR2-B
W1SR2EQUALA
W1SUR1+B
W1SUR2+B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Pilot Hole Product, Completed Product Shaft hole finished

SGD 14.76

1 Piece(s) 4 Day(s) or more 101.5S45C-Right3520112-Pilot Hole ProductRound hole

SGD 20.42

1 Piece(s) 92 Day(s) or more 101.5S45C-Right3520112CFinished productRound hole+tap hole

SGD 12.37

1 Piece(s) 4 Day(s) or more 101.5S45C-Right3020210BPilot Hole ProductRound hole

SGD 11.98

1 Piece(s) 33 Day(s) or more 101S45C-Right25-26AFinished productRound hole+key way

SGD 29.00

1 Piece(s) 4 Day(s) or more 101SUS304-Right15.515.8516BFinished productRound hole+tap hole

SGD 28.67

1 Piece(s) 14 Day(s) or more 101SUS304-Right1515.8526BFinished productRound hole+tap hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)