(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plunger PXZ (Part Numbers)

Indexing Plunger PXZ

[Features]
- All main body threads can be embedded in equipment; only the knob is exposed.
- Attractive look.
- Hardened (steel) or nickel-plated (stainless steel).
- Superior abrasion resistance.
- New standardization for PXZS-Z and PXZS-SK with stainless steel knob.
- Use a locking service for fixing indexing plungers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PXZ-8-A

 
Part Number
PXZ-8-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 25.94

1 Piece(s) 7 Day(s) or more 1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

Loading...

  1. 1

Basic Information

Type Compact / Standard / Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard

Please check the type/dimensions/specifications of the part PXZ-8-A in the Indexing Plunger PXZ series.

Similar Part Numbers

Part Number
PXZ-10-GK
PXZ-5-A
PXZ-5-AK
PXZ-8-AK
PXZ-8-G
PXZ-8-GK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 42.33

1 Piece(s) 7 Day(s) or more 201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

SGD 20.28

1 Piece(s) 7 Day(s) or more 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

SGD 21.27

1 Piece(s) 7 Day(s) or more 1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

SGD 27.78

1 Piece(s) 7 Day(s) or more 1688Steel69SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

SGD 25.37

1 Piece(s) 7 Day(s) or more 1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingNo-

SGD 27.30

1 Piece(s) 7 Day(s) or more 1688Steel54SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)