(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm Wheel G (Part Numbers)

Worm Wheel G

Reduction ratios from 1: 10 to 1: 100 can be selected from a wide range. Module 0.5 / 0.8 / 1.0 / 1.25 / 1.5 / 2.0 / 2.5 / 3.0 / 4.0 / 5.0. C3604B, polyacetal material, CAC702, FC200.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G2A30R1EQUAL18

Part Number
G2A30R1EQUAL18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Hole finish Pilot Hole Product, Completed Product Shaft hole finished

SGD 94.61

1 Piece(s) 5 Day(s) or more 102CAC70230Right2040118-H8Finished productRound hole+tap hole

Loading...

  1. 1

Please check the type/dimensions/specifications of the part G2A30R1EQUAL18 in the Worm Wheel G series.

Similar Part Numbers

Part Number
G1.5A20R2-8
G1.5A30L1-10
G1.5A30R1-10
G2A30R2-12
G3A20L1-16
G3A20R1-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Material The Number of Teeth
(Teeth)
Twisting Direction Tooth Width
(mm)
Outer Diameter, Hub Outside Diameter
(mm)
Number of Starts Hole diameter Shape Hole finish Pilot Hole Product, Completed Product Shaft hole finished

SGD 38.63

1 Piece(s) 4 Day(s) or more 101.5CAC70220Right152528-H8Pilot Hole ProductRound hole

SGD 48.93

1 Piece(s) 4 Day(s) or more 101.5CAC70230Left1530110-H8Pilot Hole ProductRound hole

SGD 47.17

1 Piece(s) 4 Day(s) or more 101.5CAC70230Right1530110-H8Pilot Hole ProductRound hole

SGD 94.10

1 Piece(s) 6 Day(s) or more 102CAC70230Right2040212-H8Pilot Hole ProductRound hole

SGD 131.47

1 Piece(s) 6 Day(s) or more 103CAC70220Left2848116-H8Pilot Hole ProductRound hole

SGD 128.26

1 Piece(s) 4 Day(s) or more 103CAC70220Right2848116-H8Pilot Hole ProductRound hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)