(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Indexing Plunger PXX (Part Numbers)

Indexing Plunger PXX

Indexing or positioning pin. Good abrasion resistance.

[Features]
- Indexing or positioning pin.
- New standards for [PXXS-S] and [PXXS-SK] with stainless steel knobs.
- Pin is hardened (steel) or nickel-plated (stainless steel). Excels in abrasion resistance.
- If the threaded part is too long for the mounting surface, use the [PXC] indexing plunger collar instead.
- Use a locking service for fixing indexing plungers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PXXS-10-GK

 
Part Number
PXXS-10-GK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 104.29

1 Piece(s) 7 Day(s) or more Compact / Standard / Without Knob201010Stainless Steel65Stainless SteelNot CompliantNickel PlatingNoNoNoPresence-

Loading...

  1. 1

Basic Information

Locking Mechanism No Mounting Method Screw-In Overall Length Standard

Please check the type/dimensions/specifications of the part PXXS-10-GK in the Indexing Plunger PXX series.

Similar Part Numbers

Part Number
PXX-10-GK
PXX-5-A
PXX-5-AK
PXXS-10-S
PXXS-10-SK
PXXS-5-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType O.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Body Material Length
(mm)
Pin Material All Stainless Surface Treatment of Pin Tip Heat Treatment Operation Knob Main Body Surface Treatment Lock Nut Knob Material

SGD 58.01

1 Piece(s) 6 Day(s) or more Compact / Standard201010Steel65SteelNot CompliantNoHardeningNoBlack Oxide CoatingPresence-

SGD 22.52

1 Piece(s) 7 Day(s) or more Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingNo-

SGD 23.84

1 Piece(s) 4 Day(s) or more Compact / Standard1055Steel45SteelNot CompliantNoHardeningPresenceBlack Oxide CoatingPresence-

SGD 130.11

1 Piece(s) 7 Day(s) or more Without Knob / Compact / Standard201010Stainless Steel80Stainless SteelApplicableNickel PlatingNoPresenceNoNoStainless Steel

SGD 139.06

1 Piece(s) 7 Day(s) or more Without Knob / Compact / Standard201010Stainless Steel80Stainless SteelApplicableNickel PlatingNoPresenceNoPresenceStainless Steel

SGD 34.16

1 Piece(s) 7 Day(s) or more Compact / Standard1055Stainless Steel45Stainless SteelNot CompliantNickel PlatingNoPresenceNoNoPlastic

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)