(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 25, Lead: 20

Shaft Tip Complete Product Precision Ball Screw (BNK Type), Shaft Diameter: 25, Lead: 20

Because the shaft tips are complete, no drawing and machinery are necessary and the product can be used as is.

[Features]
· The machined screw shaft tip product is standardized ball screw unit with a space saving screw shaft and ball screw nut.
· The screw shaft is standardized with a support unit for the screw tip terminal. When using a BNK0401, 0501, or 0601 mount shape, screws not set as fixed - free are considered fixed - support, and form a direct structure with the motor.
· The screw shaft and ball screw nut shape feature a compact design. In addition, these parts can be assembled in the same shape when used with a support unit or nut bracket, creating a simple and high accuracy feed mechanism.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BNK2520-3.6G0+1051LC5Y
BNK2520-3.6G0+1251LC5Y
BNK2520-3.6G0+1651LC5Y
BNK2520-3.6G0+751LC5Y
BNK2520-3.6G2+1051LC7Y
BNK2520-3.6G2+851LC7Y
BNK2520-3.6GT+1251LC5Y
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAccuracy Preload Axial gap Screw Shaft Length
(mm)
Basic Load Rating Dynamic Rating Ca
(N)
Basic Load Rating Static Rating Coa
(N)

SGD 1,857.27

1 Piece(s) 4 Day(s) or more -C5PresenceG010511050019000

SGD 2,245.05

1 Piece(s) 4 Day(s) or more -C5PresenceG012511050019000

SGD 2,717.35

1 Piece(s) 4 Day(s) or more 10C5PresenceG016511050019000

SGD 1,550.20

1 Piece(s) 4 Day(s) or more -C5PresenceG07511050019000

SGD 1,526.52

1 Piece(s) 4 Day(s) or more 10C7NoG210511670038000

SGD 1,329.32

1 Piece(s) 4 Day(s) or more -C7NoG28511670038000

SGD 2,095.46

1 Piece(s) 7 Day(s) or more -C5NoGT12511670038000

Loading...

  1. 1

Basic Information

Types Precision Features Standard Flange Shape Square type
Screw Shaft O.D. d(Ø) 25 Lead(mm) 20 Conditions of Use Standard / High Speed / Dust Proofing
Right Screw/Left Screw Right Screw Nut Shape Single Circuit System End Cap
Number of Load Circuits(Num. of Rows) x (Num. of Turns) 2×1.8 Screw Type Set of shaft and nut (shaft end finished product) Ball screw applicable model number NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)