(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slide Pack Type FBW50110XR (Part Numbers)

Slide Pack Type FBW50110XR

[Features]
· This FBW-XR shape slide pack is made with a precision pressing process applied to a ball case. The slider with embedded ball is a direct acting system with unlimited linear motion.
· Use in combination with a slide rail for lightweight and compact system that provides nimble linear motion.
· Optimal for a variety of light load slide parts used in equipment such as photocopiers, tool cabinets, various electronic device cabinets, vending machines, manufacturing machinery slide covers, cash registers, and curtain walls.
· Austenitic stainless steel is used for parts such as the rails, mounting plates, and stoppers, providing high level corrosion resistance.
· The FBW3590XR 50110XR rail wall thickness has been increased, thereby improving rigidity compared with conventional products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FBW50110XRUU+600L

Part Number
FBW50110XRUU+600L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRail Length Lo (Range Selectable)
(mm)
Stroke Length (with Slider 1 pc.) (Range Selectable)
(mm)
Types Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series

SGD 130.32

1 Piece(s) 21 Day(s) or more 10500.1~600400.1~500Set1Presence600464No1960500390-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part FBW50110XRUU+600L in the Slide Pack Type FBW50110XR series.

Similar Part Numbers

Part Number
2FBW50110XRUU+1000L
2FBW50110XRUU+1500L
2FBW50110XRUU+500L
FBW50110XRUU+700L
FBW50110XRUU+900L
FBW50110XRUU-SLIDER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRail Length Lo (Range Selectable)
(mm)
Stroke Length (with Slider 1 pc.) (Range Selectable)
(mm)
Types Number of Sliders
(piece)
Seal Rail Length Lo
(mm)
Stroke length (with one slider)
(mm)
Metal Dust-proof Cover Allowable Static Load Pa
(N)
Allowable Static Load Pb
(N)
Allowable Static Load Pc
(N)
Attached Component Series

SGD 231.13

1 Piece(s) 21 Day(s) or more 10900.1~1000800.1~900Set2Presence1000864No1960500390-

SGD 333.41

1 Piece(s) 21 Day(s) or more 101000.1~1000.1~Set2Presence15001364No1960500390-

SGD 175.17

1 Piece(s) 43 Day(s) or more 10400.1~500300.1~400Set2Presence500364No1960500390-

SGD 141.22

1 Piece(s) 43 Day(s) or more 10600.1~700500.1~600Set1Presence700564No1960500390-

SGD 164.49

1 Piece(s) 43 Day(s) or more 10800.1~900700.1~800Set1Presence900764No1960500390-

SGD 56.53

1 Piece(s) 4 Day(s) or more 10--Slider alone-Presence------For FBW50110XR

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)