(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crossed Roller Table, Standard Type / VRU Type (Part Numbers)

Crossed Roller Table, Standard Type / VRU Type

[Structure and features]
· The cross roller table is a high rigidity, high precision, and compact finite linear guide unit featuring cross roller guides embedded between the high accuracy machined table and bed. A VRU type and miniature VRT type are available. Used in the sliding parts for a wide range of products, such as in OA equipment, peripherals, various measuring instruments, and drills for use with PCBs.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VRU4165M

Part Number
VRU4165M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Stroke
(mm)
Table width W
(mm)
Table height M
(mm)
Table Length L
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
Allowable static moment MC
(N·m)
Material

SGD 1,878.12

1 Piece(s) 4 Day(s) or more 10105803516511.518.9200214378Stainless Steel

Loading...

  1. 1

Basic Information

Base Mounting Hole Mounting Hole Type

Please check the type/dimensions/specifications of the part VRU4165M in the Crossed Roller Table, Standard Type / VRU Type series.

Similar Part Numbers

Part Number
VRU2050
VRU2080
VRU2080M
VRU2110
VRU4205
VRU6110
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Stroke
(mm)
Table width W
(mm)
Table height M
(mm)
Table Length L
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
Allowable static moment MC
(N·m)
Material

SGD 523.73

1 Piece(s) 21 Day(s) or more 10304021501.161.637.456.5914.7Carbon Steel

SGD 670.45

1 Piece(s) 4 Day(s) or more 10504021802.013.2616.818.229.3Carbon Steel

SGD 1,214.17

1 Piece(s) 4 Day(s) or more 10504021802.013.2616.818.229.3Stainless Steel

SGD 868.13

1 Piece(s) 4 Day(s) or more 107040211102.514.3437.935.739.1Carbon Steel

SGD 1,281.45

1 Piece(s) 4 Day(s) or more 10135803520514.024.3330347486Carbon Steel

SGD 882.72

1 Piece(s) 73 Day(s) or more 10601004511016.422.7150172510Carbon Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)