(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Crossed Roller Table, Miniature Type (Base Tap Type) VRT Type (Part Numbers)

Crossed Roller Table, Miniature Type (Base Tap Type) VRT Type

[Structure and features]
· The cross roller table is a high rigidity, high precision, and compact finite linear guide unit featuring cross roller guides embedded between the high accuracy machined table and bed. A VRU type and miniature VRT type are available. Used in the sliding parts for a wide range of products, such as in OA equipment, peripherals, various measuring instruments, and drills for use with PCBs.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VRT2080

Part Number
VRT2080
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Stroke
(mm)
Table width W
(mm)
Table height M
(mm)
Table Length L
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
Allowable static moment MC
(N·m)
Material

SGD 645.22

1 Piece(s) 4 Day(s) or more 10503012802.013.2616.818.221.2Carbon Steel

Loading...

  1. 1

Basic Information

Base Mounting Hole Tapped

Please check the type/dimensions/specifications of the part VRT2080 in the Crossed Roller Table, Miniature Type (Base Tap Type) VRT Type series.

Similar Part Numbers

Part Number
VRT1055
VRT2035
VRT2035M
VRT2095
VRT2125
VRT3055
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMax. Stroke
(mm)
Table width W
(mm)
Table height M
(mm)
Table Length L
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
Allowable static moment MA
(N·m)
Allowable static moment MB
(N·m)
Allowable static moment MC
(N·m)
Material

SGD 666.53

1 Piece(s) 53 Day(s) or more 1032208551.091.835.926.416.87Carbon Steel

SGD 425.22

1 Piece(s) 4 Day(s) or more 10183012350.841.094.323.557.06Carbon Steel

SGD 571.57

1 Piece(s) 4 Day(s) or more 10183012350.841.094.323.557.06Stainless Steel

SGD 748.58

1 Piece(s) 4 Day(s) or more 10603012952.263.8023.024.524.7Carbon Steel

SGD 933.95

1 Piece(s) 4 Day(s) or more 108030121252.764.8946.744.331.8Carbon Steel

SGD 495.53

1 Piece(s) 4 Day(s) or more 10304016552.713.6712.213.931.9Carbon Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)