(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SK Model Rigid Wheel Plate Type (Part Numbers)

SK Model Rigid Wheel Plate Type

[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.

PDF

Japanese Only

Product Overview

Application example

Application example

Mounting method

Mounting method

Main application example (push cart)

Main application example (push cart)

Details

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)(g)
100SK-100WRubber (steel plate wheels, B included)120 (122.4)32132110 × 8090 × 50
(80 × 45)
11760
SK-100WPRubber (steel plate wheels)120 (122.4)710
SK-100NPRubber (nylon wheels, B included)100 (102.0)650
SK-100NNylon120 (122.4)560
SK-100NBNylon (B included)120 (122.4)685
SK-100UWUrethane (steel plate wheels, B included)120 (122.4)850
SK-100GUUrethane (nylon wheels, B included)100 (102.4)680
125SK-125WRubber (steel plate wheels, B included)120 (122.4)32168102 × 10280 × 80
(75 × 75)
111,120
SK-125WPRubber (steel plate wheels)120 (122.4)1,070
SK-125GUUrethane (nylon wheels, B included)120 (122.4)960

Tread Material

Rubber (steel plate wheels, B included) (W)

Rubber (steel plate wheels, B included) (W)

Rubber (steel plate wheels) (WP)

Rubber (steel plate wheels) (WP)

Nylon (N)

Nylon (N)

Nylon (B included) (NB)

Nylon (B included) (NB)

Urethane (steel plate wheels, B included) (UW)

Urethane (steel plate wheels, B included) (UW)

Urethane (nylon wheels, B included) (GU)

Urethane (nylon wheels, B included) (GU)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SK-125WP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Combination of Slotted Hole Pitch Wheel Bearings

SGD 21.67

1 Piece(s) 4 Day(s) or more 168120RubberNo75(80)10411012575-75, 76-76, 77-77, 78-78, 79-79, 80-80No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Load Range(daN) 80.01~140.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch, Short Length Direction W1(mm) 75(80)
Wheel Width(mm) 32 Application Streamlining of Logistics, Hand Truck / Vertical lift Load Category Medium Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)