(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SJ Model Swivel Wheel Plate Type (Part Numbers)

SJ Model Swivel Wheel Plate Type

[Features]Swivel type plate general industrial caster used for transporting medium duty. [Applications]Used for drive orientation platform truck and dolly.

PDF

Japanese Only

Features

SJ-100W

SJ-100W

Mounting method

Mounting method

Application example (push cart)

Application example (push cart)

Dimensions

Dimensional drawing 1

Dimensional drawing 1

Dimensional drawing 2

Dimensional drawing 2

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
100SJ-100GUUrethane (nylon wheels, B included)100 (102.0)3213290 × 9071 × 71
(68 × 68)
113282890
SJ-100NNylon120 (122.4)83780
SJ-100NBNylon (B included)120 (122.4)870
SJ-100NRRubber (nylon wheels, B included)100 (102.0)870
SJ-100UWUrethane (steel plate wheels, B included)120 (122.4)821,070
SJ-100WUrethane (steel plate wheels, B included)120 (122.4)980
SJ-100WPUrethane (steel plate wheels)120 (122.4)930
Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
125SJ-125GUUrethane (nylon wheels, B included)120 (122.4)32168102 × 10280 × 80
(75 × 75)
1132951,055
SJ-125WRubber (steel plate wheels, B included)120 (122.4)1,180
SJ-125WPUrethane (steel plate wheels)120 (122.4)1,130
  • Fixtures: trivalent bright chromate finishing
  • Swivel wheel
  • Plate type
  • Double bearings

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SJ-100GU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings

SGD 25.46

1 Piece(s) 6 Day(s) or more 132100[Others] Nylon Foil Urethane FoamAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)90901008268-68, 69-69, 70-70, 71-71Presence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Stopper (Detail) No
Fitting Material Steel Mounting Hole Type Slotted Holes Wheel Width(mm) 32
Application Streamlining of Logistics, Hand Truck / Vertical lift Load Category Medium Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)