(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

LT Model Swivel Wheel Screw-In Type (Part Numbers)

LT Model Swivel Wheel Screw-In Type

[Features]General caster with good drivability and load capacity. [Applications]Used for product display shelves, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LT-75RH-M12X14

Part Number
LT-75RH-M12X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Thread Dia. Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings Foil material Axis Length
(mm)
JAN code Ordering Code

SGD 6.59

1 Piece(s) 6 Day(s) or more -9535.01~80.0040RubberNoM12752165Light LoadNo-14--

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Stopper (Detail) No Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Frequently asked question (FAQ)

Question: What happens if the screw is not screwed in all the way?
Answer: The allowable load will decrease and receiving load at the nominal value will not be possible. As well, if used with the screws not screwed in all the way, the product may be immediately damaged.
Question: How should the product be mounted?
Answer: After lightly screwing in manually, use our dedicated wrench to tighten the hex parts for mounting. At this point, be sure to screw the screws in all the way.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)