(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Caster, HG Model, Swivel Wheel Plate Type (Part Numbers)

Caster, HG Model, Swivel Wheel Plate Type

A low floor type caster for heavy loads that is designed for use with large machinery and devices.

PDF

Part Number
HG-75PB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Wheel Bearings JAN code Ordering Code

SGD 58.44

1 Piece(s) 4 Day(s) or more 10106220.01~320.00No300PhenolGasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance71719090753861Heavy LoadPresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / OA equipment, information and communication equipment

Frequently asked question (FAQ)

Question: What are typical usage examples?
Answer: The product is widely used mainly in mechanical equipment, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)