(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Unit Compact Solenoid Valve G010 Series (Part Numbers)

Control Unit Compact Solenoid Valve G010 Series

Pneumatic solenoid valve with a lineup of low current type that achieves power consumption of 0.5 W and large flow rate type with high speed response.
[Features]
·Positive pressure / normally open (NO) specifications are also available, making it possible to make the one of the best choice for various control needs
·There is also a vacuum specification
·It is now possible to select the one of the best control system for machines and equipment on the production line
[Application]
・ Compatible with pneumatic equipment and production lines in all industries

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

G010E1-PL DC24V

Drawing

Solenoid Valve G010 Series A

Dimensional drawing A

Solenoid Valve G010 Series B

Dimensional drawing B

Solenoid Valve G010 Series C

Dimensional drawing C

Product Specifications

ItemBasic Form
Direct piping / F-shaped manifoldA type manifold
G010E1
(Standard)
G010LE1
(Low current)
G010HE1
(Large flow rate)
GA010E1
(Standard)
GA010LE1
(Low current)
GA010HE1
(Large flow rate)
Operating fluidAir
Operating methodLinear Motion Type
Flow rate characteristicsSonic conductance C
dm^3 / (s*bar)^*1
1 (P) ⇒2 (A)0.040.020.090.040.020.09
2 (A) ⇒3 (R)0.060.040.120.060.040.12
Effective cross-sectional area [Cv value]^*2
mm^2
1 (P) ⇒2 (A)0.2 [0.011]0.1 [0.006]0.45 [0.025]0.2 [0.011]0.1 [0.006]0.45 [0.025]
2 (A) ⇒3 (R)0.3 [0.017]0.2 [0.011]0.6 [0.033]0.3 [0.017]0.2 [0.011]0.6 [0.033]
Piping connection diameter^*3M3 × 0.5M5 × 0.8
LubricationNot required
Operating Pressure Range MPa0 to 0.7
Proof pressure (MPa)1.05
Response time^*4
ON / OFF ms
4/85/103/64/85/103/6
Maximum operating frequency Hz5
Operating temperature range (atmosphere and operating fluid)°C^*5+5 to +50
Impact resistance m/s^21,373.0 (Axial direction 196.2)
Rated voltage^*6(5 V DC, 6 V DC)
12 V DC, 24 V DC
100 V AC, (200 V AC)
(5 V DC, 6 V DC)
12 V DC, 24 V DC
(12 V DC)
24 V DC
(5 V DC, 6 V DC)
12 V DC, 24 V DC
100 V AC, (200 V AC)
(5 V DC, 6 V DC)
12 V DC, 24 V DC
(12 V DC)
24 V DC
Mounting DirectionFree
ItemBasic Form
Direct piping / F-shaped manifoldA type manifold
G010E1-11
(Standard)
G010LE1-11
(Low current)
G010HE1-11
(Large flow rate)
GA010E1-11
(Standard)
GA010LE1-11
(Low current)
GA010HE1-11
(Large flow rate)
Operating fluidAir
Operating methodLinear Motion Type
Flow rate characteristicsSonic conductance C
dm^3 / (s*bar)^*1
2 (A) ⇒1 (P)0.060.030.110.060.030.11
3 (R) ⇒2 (A)0.040.020.090.040.020.09
Effective cross-sectional area [Cv value]^*2
mm^2
2 (A) ⇒1 (P)0.3 [0.017]0.15 [0.008]0.55 [0.031]0.3 [0.017]0.15 [0.008]0.55 [0.031]
3 (R) ⇒2 (A)0.2 [0.011]0.1 [0.006]0.45 [0.025]0.2 [0.011]0.1 [0.006]0.45 [0.025]
Piping connection diameter^*3M3 × 0.5M5 × 0.8
LubricationNot required
Operating Pressure Range MPa0 to 0.70 to 0.50 to 0.70 to 0.5
Proof pressure (MPa)1.05
Response time^*4
ON / OFF ms
4/85/103/64/85/103/6
Maximum operating frequency Hz5
Operating temperature range (atmosphere and operating fluid)°C^*5+5 to +50
Impact resistance m/s^21,373.0 (Axial direction 196.2)
Rated voltage^*6(5 V DC, 6 V DC)
12 V DC, 24 V DC
100 V AC, (200 V AC)
(5 V DC, 6 V DC)
12 V DC, 24 V DC
(12 V DC)
24 V DC
(5 V DC, 6 V DC)
12 V DC, 24 V DC
100 V AC, (200 V AC)
(5 V DC, 6 V DC)
12 V DC, 24 V DC
(12 V DC)
24 V DC
Mounting DirectionFree
Air supply port3 (R) port

*1: The value of sonic conductance is a calculated value, not an actual measurement value.*4: Value at air pressure 0.5 MPa. A maximum of 5 ms is added to the AC response time depending on the timing of the switching phase.
*5: Take measures to dissipate heat so that the ambient temperature (or the temperature inside the enclosure when using a control enclosure) is always within the specified temperature range.

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
G010E1-PL DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Switching Type Voltage Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Lead Length
(mm)
Made-to-Order Specifications Mounting Base Sub-base

SGD 56.47

1 Piece(s) 11 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally ClosedDC24VM3Direct piping0.0170 to 0.7Standard typeL connector with LED indicator300N/ANo mounting baseNo sub-bass

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Number of Solenoids Single Status at Power Off Self-reset(spring return)
Pipe Port Type M Driving Type Linear Motion Type Poppet Seal Type Soft seal
Switching Type, Dual 3-Port Valve Lock TUV Certification Format No authentication

Please check the type/dimensions/specifications of the part G010E1-PL DC24V in the Control Unit Compact Solenoid Valve G010 Series series.

Similar Part Numbers

Part Number
G010E1-11-21-PL DC24V
G010E1-11-PL DC24V
G010E1-2 DC24V
G010E1-PL-1L DC24V
G010E1-PLN DC24V
G010E1-PS DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Switching Type Voltage Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Other specifications Wiring Type Lead Length
(mm)
Made-to-Order Specifications Mounting Base Sub-base

SGD 64.23

1 Piece(s) 11 Day(s) or more Single Item Operating3-port valveDirectOil-Free2-position Normally OpenDC24VM3Direct piping0.0110 to 0.7Standard typeL connector with LED indicator300N/AWith Mounting BaseNo sub-bass

SGD 56.47

1 Piece(s) 11 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally OpenDC24VM3Direct piping0.0110 to 0.7Standard typeL connector with LED indicator300N/ANo mounting baseNo sub-bass

SGD 52.49

1 Piece(s) 11 Day(s) or more Unit for manifold mounted2-port valveManifold baseOil-Free2-position Normally ClosedDC24VM3Direct piping0.0170 to 0.7Standard typeGrommet type with LED indicator300N/ANo mounting baseNo sub-bass

SGD 57.94

1 Piece(s) 11 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally ClosedDC24VM3Direct piping0.0170 to 0.7Standard typeL connector with LED indicator1000N/ANo mounting baseNo sub-bass

SGD 55.99

1 Piece(s) 11 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally ClosedDC24VM3Direct piping0.0170 to 0.7Standard typeL connector with LED indicator300L connector with LED indicator (connector, contact attached, no lead) positive commonNo mounting baseNo sub-bass

SGD 56.47

1 Piece(s) 11 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally ClosedDC24VM3Direct piping0.0170 to 0.7Standard typeStraight connector with LED indicator300N/ANo mounting baseNo sub-bass

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)