(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Small, easy to use, and simple. Low power consumption and high responsiveness to meet a vast range of needs. *This series is having CAD data modified. Please wait till the corrections are done.
Part Number
Configured Part Number is shown.
External appearance A
External appearance B
2 ports are normally closed (NC)
2 ports are normally open (NO)
2 port EB10F1 (When not energized)
Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid
2 port EB10F2 (When not energized)
3 ports normally closed (NC)
3 ports are normally open (NO)
3 port EB10F3 (When not energized)
3 port EB10F4 (When not energized)
Material of main parts
Name | Materials | |
---|---|---|
Valve | Main body | Aluminum alloy (Anodizing) |
Main shaft | ||
Lip seal | Synthetic rubber | |
Flapper | ||
Mounting Base | Mild steel (zinc plating) | |
Sub-Base | Aluminum alloy (Anodizing) | |
Plunger | Electromagnetic stainless steel | |
Column | ||
End cover | Resin | |
Manifold | Main body | Aluminum alloy (Anodizing) |
Block plate | ||
Packing | Synthetic rubber |
It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.
Part Number |
---|
EB10A3-PS DC24V |
EB10SA3-PS DC24V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Application | Number of Ports | Mounting Orientation | Specifications | Switching Type | Plumbing Thread Nominal | Plumbing | Wiring Type | Lead Length (mm) | Mounting Base | Sub-base | Manual Mechanism | Muffler |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 73.52 | 1 Piece(s) | 13 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | Oil-Free | 2-position Normally Closed | M5 | Subbase Plumbing | S type plug connector | 300 | N/A | N/A | Non-locking type | N/A | ||
SGD 80.07 | 1 Piece(s) | 13 Day(s) or more | Unit for manifold mounted | 3-port valve | Manifold base | High frequency / Oil-Free | 2-position Normally Closed | M5 | Subbase Plumbing | S type plug connector | 300 | N/A | N/A | Non-locking type | N/A |
Loading...
Type | Electromagnetic Valve | Number of Solenoids | Single | Status at Power Off | Self-reset(differential pressure return) |
---|---|---|---|---|---|
Voltage | DC24V | Pipe Port Type | M | Driving Type | Pilot-operated Spool |
CV Value | 0.07 | Seal Type | Soft seal | Pressure Rating(MPa) | 0.2 to 0.7 |
Pilot Air Supply | Internal |
How can we improve?
How can we improve?