(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Control Equipment Small Electromagnetic Valve EB Series (Part Numbers)

Control Equipment Small Electromagnetic Valve EB Series

Small, easy to use, and simple. Low power consumption and high responsiveness to meet a vast range of needs. *This series is having CAD data modified. Please wait till the corrections are done.

PDF

Part Number

Configured Part Number is shown.

EB10A3-25-PS1 DC24V

Product Specifications

External appearance of EB Series A

External appearance A

External appearance of EB Series B

External appearance B

2 ports are normally closed (NC)

2 ports are normally closed (NC)

2 ports are normally open (NO)

2 ports are normally open (NO)

2-port EB10F1 (when not energized) Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid

2 port EB10F1 (When not energized)
Plunger, flapper, piston, spindle, valve main body, end cover, lip seal, manual button, solenoid

2 port EB10F2 (When not energized)

2 port EB10F2 (When not energized)

3 ports normally closed (NC)

3 ports normally closed (NC)

3 ports are normally open (NO)

3 ports are normally open (NO)

3 port EB10F3 (When not energized)

3 port EB10F3 (When not energized)

3 port EB10F4 (When not energized)

3 port EB10F4 (When not energized)

Material of main parts

NameMaterials
ValveMain bodyAluminum alloy (Anodizing)
Main shaft
Lip sealSynthetic rubber
Flapper
Mounting BaseMild steel (zinc plating)
Sub-BaseAluminum alloy (Anodizing)
PlungerElectromagnetic stainless steel
Column
End coverResin
ManifoldMain bodyAluminum alloy (Anodizing)
Block plate
PackingSynthetic rubber

Product features details

  • Achieve further low power consumption and high-speed responsiveness to meet diverse needs and professional control
    Thin and compact shape: Valve width (10 mm), valve overall length (53 mm)
    Efficient flow rate: Sonic conductance C "0.26dm^3 / (s*bar)" Ideal for pilot-operated valves and cylinder drive control up to ø25 (25 mm in diameter), etc.
    Achieves high-speed response: Response time (6 ms when ON / 7 ms or less when OFF, (for high response type single solenoid))
    Achieves low power consumption: Standard type (0.55 W), low current type (0.15W)
    Improve reliability: The new solenoid structure and spindle structure, which are the culmination of valve technology, have improved basic performance such as lifespan and responsiveness, improving environmental friendliness: The grommet type is moisture-proof.

Secret story of development

 

It is a product with combining design know-how and production technology cultivated since the manufacturer founding to meet customer needs, and it is developed after undergoing strict inspection.

Part Number
EB10A3-25-PS1 DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Number of Ports Mounting Orientation Specifications Switching Type Plumbing Thread Nominal Plumbing Wiring Type Lead Length
(mm)
Mounting Base Sub-base Manual Mechanism Muffler

SGD 89.99

1 Piece(s) 13 Day(s) or more Unit for manifold mounted3-port valveManifold baseOil-Free2-position Normally ClosedM5Subbase PlumbingS type plug connector1000N/AAvailableNon-locking typeN/A

Loading...

  1. 1
 

Basic Information

Type Electromagnetic Valve Number of Solenoids Single Status at Power Off Self-reset(differential pressure return)
Voltage DC24V Pipe Port Type M Driving Type Pilot-operated Spool
CV Value 0.07 Seal Type Soft seal Pressure Rating(MPa) 0.2 to 0.7
Pilot Air Supply Internal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)