(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment standard cylinder mini bit cylinder (Part Numbers)

Drive equipment standard cylinder mini bit cylinder

Small, saves installation space, compact cylinder.

(i)Caution

  • The product images are representative only. Please refer to the catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

MBDAS6X10-ZE155B1

Drawing

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (standard cylinder), MBDA4.5/6/8/10

Double acting type (Standard cylinder)
MBDA4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Double acting type (sensor cylinder), MBDAS4.5/6/8/10

Double acting type (Sensor cylinder)
MBDAS4.5/6/8/10

Product Specifications

ItemsCylinder diameter mm
4.56810
Operating fluidAir
Operating pressure range
MPa
Double acting type0.15 to 0.70.1 to 0.7
Single acting push type0.3 to 0.70.2 to 0.7
Guaranteed pressure resistant MPa1.05
Operating humidity range °C0 to +60
Operating speed range mm/s50 to 500
CushionNo
LubricationNot required (When refueling, turbine oil type 1 "ISO VG32" equivalent)
Piping connection port diameterM3
Stroke tolerance mm0 to +0.5

Force

Cylinder diameter
mm
Piston rod diameter
mm
Operation typeOperating DirectionPressure receiving area
mm^2
Air pressure MPa
0.10.20.30.40.50.60.7
4.52Double acting typePush side15.93.24.86.48.09.511.1
Pull side12.82.63.85.16.47.79.0
Single acting push type15.91.93.55.16.68.2
63Double acting typePush side28.25.68.511.314.116.919.7
Pull side21.24.26.48.510.612.714.8
Single acting push type28.25.17.910.713.516.3
83Double acting typePush side50.310.115.120.125.230.235.2
Pull side43.28.613.017.321.625.930.2
Single acting push type50.35.010.015.020.125.130.1
104Double acting typePush side78.57.915.723.631.439.347.155.0
Pull side65.96.613.219.826.433.039.546.1
Single acting push type78.58.015.923.731.639.447.3

(N)

Standard table

Standard Cylinder

TypeSymbol
ABCDEFGHIJKLMAAAB
MBDA4.523716210M2 × 0.41.615610M2.5 × 0.45
Depth 3
64⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3
MBDA4624.5816.5312M3 × 0.51.817812M3 × 0.5
Depth 4
75.5⌀2.2
Counterbore ø4.1
Depth 2.2 (both sides)
3.5
MBDA824.5816.5315M3 × 0.51.8211015M3 × 0.5
Depth 4
75.5⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
3.5
MBDA10271017417M4 × 0.72.4231217M3 × 0.5
Depth 4
97⌀2.7
Counterbore ø4.8
Depth 3 (both sides)
4

Sensor Cylinder

TypeSymbol
ABCDEFGHIJKLMNOPAAAB
MBDAS4.527720210M2 × 0.41.6151110M2.5 × 0.45
Depth 3
642.52.83⌀2.2
Counterbore ø4.1
Depth 8.5
7
MBDAS628820312M3 × 0.51.8171212M3 × 0.5
Depth 4
75.5444⌀2.2
Counterbore ø4.1
Depth 8
7
MBDAS827.5819.5315M3 × 0.51.8211415M3 × 0.5
Depth 4
75.54.555⌀2.7
Counterbore ø4.8
Depth 9.5
6.5
MBDAS10301020417M4 × 0.72.4231617M3 × 0.5
Depth 4
975.566⌀2.7
Counterbore ø4.8
Depth 10.5
7

Product features details

Space-saving mounting compact cylinder that is extremely compact

Part Number
MBDAS6X10-ZE155B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Piston Rod Specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

SGD 78.77

1 Piece(s) 13 Day(s) or more Double Acting610Male threadUpward DirectionZE1553m1Sensor Cylinder

Loading...

  1. 1
 

Basic Information

Rod Operation Method Single Rods Main Body Shape Block shape Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) 0 to 60 End Locking No
Valves No Max. Operating Pressure(MPa) 0.7

Please check the type/dimensions/specifications of the part MBDAS6X10-ZE155B1 in the Drive equipment standard cylinder mini bit cylinder series.

Similar Part Numbers

Part Number
MBDA10X8
MBDA4.5X10
MBDA4.5X10-N
MBDAS6X10-ZE155B2
MBDAS6X10-ZE235A1
MBDAS6X10-ZE235A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Piston Rod Specifications Direction of Piping Sensor Switches Lead Wire Length Number of sensor switches Cylinder Specifications

SGD 40.13

1 Piece(s) 13 Day(s) or more Double Acting108Male threadUpward DirectionNo sensor switchNoneNoneStandard Cylinder

SGD 38.16

1 Piece(s) 13 Day(s) or more Double Acting4.510Male threadUpward DirectionNo sensor switchNoneNoneStandard Cylinder

SGD 38.16

1 Piece(s) 14 Day(s) or more Double Acting4.510Non-threadedUpward DirectionNo sensor switchNoneNoneStandard Cylinder

SGD 116.39

1 Piece(s) 13 Day(s) or more Double Acting610Male threadUpward DirectionZE1553m2Sensor Cylinder

SGD 73.64

1 Piece(s) 13 Day(s) or more Double Acting610Male threadUpward DirectionZE2351m1Sensor Cylinder

SGD 106.05

1 Piece(s) 13 Day(s) or more Double Acting610Male threadUpward DirectionZE2351m2Sensor Cylinder

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)