(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Inventory Items] Cylinder With Multifunction Guide STG Series (Part Numbers)

[Inventory Items] Cylinder With Multifunction Guide STG Series

Weight reduction and resource saving have been achieved. In addition, the guide rod bearing has been improved, and the metal bearing material and bearing structure have been changed to achieve high lateral load resistance and stable operation.
[Features]
・ Metal bearing material and bearing structure have been modified to achieve high lateral load resistance and stable operation.
・ Hex key is used to attach the piston rod. No special tools required for maintenance.
・ The aluminum body shape of the cylinder body has been reviewed to achieve weight reduction and resource saving.
・ Easy piping processing and improved visibility of the cylinder switch.
[Applications]
・ Ideal for applications that require lateral load resistance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
STG-B-12-30
STG-B-12-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Main Body Shape Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Bearing Type Specifications Cushion Option

-

1 Piece(s) 20 Day(s) or more Double ActingSingle Rods[With Guide] Guided1230High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15 (Tube I.D. φ12~25) 0.1(φ32~100)~1.0-Rolling BearingStandardNoWith option

SGD 264.21

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods[With Guide] With Guide1230High rigidity / high precision guide / With rod detent functionStandard-10~60[Not Provided] No (Standard)No0.15~1.0-Rolling BearingStandardRubber cushionStandard product (No options)