(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Space Saving Type Flat Cylinder Demi-Compact FCD Series (Part Numbers)

Space Saving Type Flat Cylinder Demi-Compact FCD Series

It is a rectangular space-saving cylinder that can be easily installed even in a narrow space by reducing the axial dimension of the cylinder by 50%. The inner diameter is oval and comes with a detent function.
[Features]
·Space saving: Reduces the size in the width direction by 50%. It is a space-saving type that works in a narrow space.
·Easy to install even in an enclosed place: It can be pulled out in one direction without bending the tube according to the installation space. Therefore, it can be installed comfortably even in an enclosed place.
·2-color display type non-contact switch can be installed: A 2-color display type non-contact switch that instantly displays the ideal mounting position with a green LED can be installed.
·Can be mounted from all sides: A mounting hole is provided in the cover, and it is designed so that it can be mounted from all sides according to the space and application.
·Unnecessary detent mechanism: Since it has a detent function due to its structure, there is no need to install a separate detent mechanism. The allowable torque is also high.
·Simple design: The shape is simple and it matches perfectly with any device.

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FCD-50-25-N

Part Number
FCD-50-25-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Pressure
(MPa)
Rod Tip Specification With or Without Switch Cushion Option Piston rod material Type of piping thread Piping Screw Type

SGD 187.67

1 Piece(s) 9 Day(s) or more Single Rods5025With rod detent functionStandard0.07~0.7ThreadedNoneNoneStandard product (No options)SteelRc thread-

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Block shape Operating Temperature(°C) -10::60
End Locking No (Standard) Valves No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)