(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

[Fully Stocked Items] General Cylinder: Tight Cylinder CMK2 Series (Part Numbers)

[Fully Stocked Items] General Cylinder: Tight Cylinder CMK2 Series

Medium bore diameter (ø20 to ø40) series among standard cylinders with high corrosion-resistance and long lifespan.
Self-clinching cylinder available in wide variations.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CMK2-FA-40-150

Part Number
CMK2-FA-40-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Specifications Type of Support Support Bracket Mounting Position Cushion Option Bellows Piston rod material Type of piping thread Piping Screw Type

SGD 120.21

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods40150StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeFlangeRod sideWith rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

Loading...

  1. 1

Basic Information

Main Body Shape Standard Valves No

Please check the type/dimensions/specifications of the part CMK2-FA-40-150 in the [Fully Stocked Items] General Cylinder: Tight Cylinder CMK2 Series series.

Similar Part Numbers

Part Number
CMK2-00-20-25
CMK2-00-20-75
CMK2-00-25-25
CMK2-FA-40-200
CMK2-FA-40-25
CMK2-FB-20-100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCylinder Operation Method Rod Operation Method Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Additional Function Environment, Applications Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Specifications Type of Support Support Bracket Mounting Position Cushion Option Bellows Piston rod material Type of piping thread Piping Screw Type

SGD 53.90

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods2025StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeBasic type-With rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

SGD 58.36

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods2075StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeBasic type-With rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

SGD 62.76

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods2525StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeBasic type-With rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

SGD 129.13

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods40200StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeFlangeRod sideWith rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

SGD 91.41

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods4025StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeFlangeRod sideWith rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

SGD 69.35

1 Piece(s) 7 Day(s) or more Double ActingSingle Rods20100StandardStandard-10~60[Not Provided] No (Standard)0.1 to 1.0~1.01_CMK2: Double acting, single rod typeFlangeHead SideWith rubber cushionStandard product (No options)NoneStandardNo symbol: Rc thread-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)