(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Resin Roller Conveyor Jabcon Frame Type Diameter ø18 × Width 90-390 (EBR Type

Resin Roller Conveyor Jabcon Frame Type Diameter ø18 × Width 90-390 (EBR Type

Jabucon and small widths incorporating frame BES roller assembly type. Conveyor length 990 to 2,000 mm in 1 mm units, roller width 90 to 390 mm specifiable

[Features]
· Bearing is waterproof specification, with stainless steel ball in resin housing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EBR[100,​150,​200,​250,​300,​400][20,​30,​40]X[100-1499/1]
EBR[100,​150,​200,​250,​300,​400][20,​30,​40]X[1501-1999/1]
EBR[100,​150,​200,​250,​300,​400][20,​30,​40]X[990,​1000,​1500,​1980,​2000]
EBRD[100,​150,​200,​250,​300,​400][20,​30,​40]X[100-1499/1]
EBRD[100,​150,​200,​250,​300,​400][20,​30,​40]X[1501-1999/1]
EBRD[100,​150,​200,​250,​300,​400][20,​30,​40]X[990,​1000,​1500,​1980,​2000]
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Material Roller Thickness t
(mm)
External Height H
(mm)
Roller Strength
(N / 1pc.)

-

1 Piece(s) 8 Day(s) or more Resin1.236.4529.4~29.4

-

1 Piece(s) 8 Day(s) or more Resin1.236.4529.4~29.4

-

1 Piece(s) 8 Day(s) or more Resin1.236.4529.4~29.4

-

1 Piece(s) 8 Day(s) or more Stainless Steel0.842.568.6~147.1

-

1 Piece(s) 8 Day(s) or more Stainless Steel0.842.568.6~147.1

-

1 Piece(s) 8 Day(s) or more Stainless Steel0.842.568.6~147.1

Loading...

  1. 1

Basic Information

Roller Outer Dia. D(Ø) 18 Application For transporting small items Frame Type Straight
Roller Type Straight Frame Material Stainless Steel Frame Surface Treatment No
Roller Surface Treatment No Specifications Water Resistance

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)