(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Motor Roller Conveyor, Accumulated Type Diameter ø42.7 × Width 305-690 (WPA Type)

Motor Roller Conveyor, Accumulated Type Diameter ø42.7 × Width 305-690 (WPA Type)

[Features]
· Motor roller with a simple drive source incorporated into gravity conveyor <Motor rotor conveyor>.
· Adjusting the number of rollers allows free selection, so the possibilities of the conveyor line will expand.
· Can be held for long periods while still energized.
· Conveyor length can be specified within the range of 100 to 3,000 mm and roller width can be specified within the range of 305 to 690 mm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WPA[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][6,​8,​12,​18,​26]-Z5

Part Number
WPA[3,​4,​5,​6,​7][75,​100][2,​3,​4,​5,​6]X[1000,​1500,​2000,​3000][A,​B][6,​8,​12,​18,​26]-Z5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Width W
(mm)
Roller Pitch P
(mm)
Conveyer Length L
(mm)
Frame Thickness Motor Roller Pitch Speed symbol

-

1 Piece(s) 21 Day(s) or more 305 ~ 69075 ~ 1001000 ~ 3000t 2.3 / t 3.21 Piece For Every 2 Pieces / 1 Piece for Every 3 Pieces / 1 Piece for Every 4 Pieces / 1 piece for every 5 pieces / 1 Piece for Every 6 Pieces6 ~ 26

Loading...

  1. 1

Basic Information

Roller Material Steel Roller O.D. D(φ) 42.7 Roller Thickness t(mm) 1.5
Types Main body Application For transporting small items / Medium Load Frame Type Straight
Roller Type Straight Frame Material Steel Frame Surface Treatment Paint
Roller Surface Treatment No External Shape Height H(mm) 100 Drive Method Motor Drive with Built-in Roller
Power Supply Three-Phase 200 V Speed Controller No Roller Strength(N/1 pc.) 294.2::637.4
Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)