(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Brass, SM, 05SM (Part Numbers)

Micro Coupler, Brass, SM, 05SM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Coupler, Brass, SM, 05SM
  • Micro Coupler, Brass, SM, 05SM

Compact and lightweight SM type Micro Cupla socket.
Compact and lightweight type with a sleeve outer diameter of 9.5 mm. Single-action mounting just by pushing it in.
Tube fitter type enables even smoother laying of pipe.
[Features]
·The socket is compact with a sleeve outer diameter of 9.5 mm even though it is equipped with a valve.
·Single-action connection; simply insert the plug into the socket.
·Space-saving design perfect for limited piping space.
·The main body is made of plated brass and has excellent corrosion resistance.
·Various mounting shapes have been standardized to support a wide range of pneumatic applications.
·Micro Cupla and Tube Fitter type are compatible.
[Applications]
·For female thread mounting.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-05SM-BRS-NBR

Part Number
MC-05SM-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 17.10

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1
Types of connection screw M Nominal of Thread M5×0.8

Please check the type/dimensions/specifications of the part MC-05SM-BRS-NBR in the Micro Coupler, Brass, SM, 05SM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)