(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Supply Joint, SKR Series, Bulkhead Reducer

Supply Joint, SKR Series, Bulkhead Reducer

Uses half the piping space of steel piping of a similar size and flow rate.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKR14-10

Part Number
SKR14-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 10.72

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Socket and reducer Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Sockets, Reducers Partition reducer Operating Temperature(°C) 0::60
Applicable Tube O.D.1(φ) 10 Nominal of Thread M M14×1 Main Body Color Black
NCU Specifications No Recommended Tube Nylon Tube, Urethane Foam Tube

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)