(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Fitting, Mini-Type UK Series, Bulkhead Union【10 Pieces Per Package】

Quick Fitting, Mini-Type UK Series, Bulkhead Union

Variety of shapes and sizes are available, including small, medium, and large. Speedy single-touch connection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Drawing

Dimensional drawing of UK series

Dimensional drawing of UK series

Dimensional drawing of collet part

Dimensional drawing of collet part

Product Specifications

External appearance of UK

External appearance of UK

With a wide variety of shapes and sizes, support for all types from compact to medium and large can be provided. You can connect quickly in a single-action.

Specifications

  • Fluid used: air
  • Maximum operating pressure: 0.9 MPa
  • Working vacuum pressure: -100 kPa
  • Operating temperature range 0 to 60°C
  • Recommended tube ø3 (urethane tube), ø4 ø6 (Urethane tube, nylon tube) (Outer diameter accuracy is within ±0.1 mm of fitting dimensions)
Internal structure and main part materials

Internal structure and main part materials

  • Resin body: polybutylene terephthalate
  • Metal body Brass, electroless nickel plating
  • Lock teeth: stainless steel
  • Collet: polyacetal
  • O-ring / elastic sleeve: NBR

Standard table

Part numberTube outer diameter
⌀D
MBEA⌀PCWidth across flats
H
GXYEffective cross-sectional area
(mm^2)
Weight
(g)
UK3M3M8 × 0.7519.54.812.479.4102762.43.1
UK4M4M10 × 123.25.814.18.910.91237.83.76
UK6M6M12 × 1256.614.810.811.71449.810.59

Size table (mm)

Development story

 

This is a product developed through rigorous testing by combining the design know-how and manufacturing technology that have been cultivated since its founding in order to meet the customers' needs.

Part Number
UK3M
UK4M
UK6M
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Recommended Tube

SGD 58.44

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 3Urethane Tubes

SGD 45.84

10 Pieces Per Package

1 Pack(s) 8 Day(s) or more 4Nylon Tube, Urethane Foam Tube

SGD 44.96

10 Pieces Per Package

1 Pack(s) 4 Day(s) or more 6Nylon Tube, Urethane Foam Tube

Loading...

  1. 1
 

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Thread Material Standard (Brass)
Seal Material Standard (NBR) Union, Equal Dia. Partition unions Operating Temperature(°C) 0::60
Main Body Color Black NCU Specifications No No oil specification No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)