(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car (Part Numbers)

G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car

Click this image to zoom it.

Move the mouse over the image to zoom

  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car
  • G Type Free Wheel (Single-Bearing) Plate Type, Polycarbonate Car

A single bearing type compact caster with a simple structure. Selection is possible from among a variety of colors.

[Features]
· A colorful caster with a color unlike any other.

PDF

Features

●Wheel color variations can be used according to application.
●Polycarbonate caster that does not easily taint the floor.
●The starting resistance is light, easy to use casters.

Specification

●Plate Type
●Flexible Type

Materials

●Metal Fitting: Steel 
●Wheel: Polycarbonate
Part Number
G-38PC-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Wheel color

SGD 2.95

1 Piece(s) 4 Day(s) or more 50~35.002836284638381632Green

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) No Wheel Material Polycarbonate
Wheel Characteristics Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Fitting Material Steel Mounting Hole Type Round hole
Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture Load Category Light Load Wheel Bearings No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)