(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorber Adjustable Type FCK Series (Part Numbers)

Shock Absorber Adjustable Type FCK Series

Shock killer available in three models: 1 m/s low speed model, 2 m/s medium speed model, and 3 m/s high speed model, allowing optimum selection *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FCK-M-20-C

Part Number
FCK-M-20-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

SGD 271.51

1 Piece(s) 6 Day(s) or more 35M3030196Irregular multi orifice2206.51666044.1301175Available

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Adjustable Type Operating Environment Standard
Body Material Steel Operating Temperature Range(°C) -5::70 Locknut No
(Copper-Type) Material Limit Standard

Please check the type/dimensions/specifications of the part FCK-M-20-C in the Shock Absorber Adjustable Type FCK Series series.

Similar Part Numbers

Part Number
FCK-H-0.5-C
FCK-H-0.6
FCK-H-0.6-C
FCK-M-3
FCK-M-3-C
FCK-M-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Orifice Method Maximum Collision Velocity
(m/s)
Full length L
(mm)
Max. Drag Value
(N)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps

SGD 78.68

1 Piece(s) 6 Day(s) or more 10M12124.9Multi-orifice38414709.86098Available

SGD 74.70

1 Piece(s) 6 Day(s) or more 10M14145.9Multi-orifice38018139.860146No

SGD 80.15

1 Piece(s) 6 Day(s) or more 10M14145.9Multi-orifice38818139.860146Available

SGD 114.31

1 Piece(s) 6 Day(s) or more 16M202029.4Irregular multi orifice211035281860343No

SGD 125.00

1 Piece(s) 6 Day(s) or more 16M202029.4Irregular multi orifice212735281860343Available

SGD 297.92

1 Piece(s) 6 Day(s) or more 50M3636392Irregular multi orifice22352352068.6302351No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)