(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Shock Absorber Fixed Type NCK Series (Part Numbers)

Shock Absorber Fixed Type NCK Series

*The CAD data for this series is being revised. This will be available as soon as modifications are complete.

[Features]
Adoption of a slit orifice method enables high absorption performance in the low-speed range and linear soft termination.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

NCK-00-0.3-C

Part Number
NCK-00-0.3-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

SGD 58.92

1 Piece(s) 4 Day(s) or more 6M8831.551.54.635105AvailableNoStandardPrototype

Loading...

  1. 1

Basic Information

Main Body/Related Parts Main Body Construction Fixed Type Orifice Method Slit-Orifice Type
Operating Environment Standard Body Material Steel (chrome plating) Operating Temperature Range(°C) -10::80

Please check the type/dimensions/specifications of the part NCK-00-0.3-C in the Shock Absorber Fixed Type NCK Series series.

Similar Part Numbers

Part Number
NCK-00-0.1-N1
NCK-00-0.1-N1C
NCK-00-0.1-P4
NCK-00-0.3-N1
NCK-00-0.3-N1C
NCK-00-0.3-P4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke S
(mm)
Nominal Mounting Screw M Nominal Mounting Screw [M] Max. Absorbed Energy
(J)
Maximum Collision Velocity
(m/s)
Full length L
(mm)
Piston Rod Return Force (N)
(N)
Max. Operating Cycle
(cycle/min)
Absorbed amount of energy per minute
(J/min)
Tip caps Locknut (Copper-Type) Material Limit Support Type

SGD 70.19

1 Piece(s) 4 Day(s) or more 4.5M881134.54.68080NoAvailableStandardPrototype

SGD 71.66

1 Piece(s) 4 Day(s) or more 4.5M881140.54.68080AvailableAvailableStandardPrototype

SGD 74.70

1 Piece(s) 8 Day(s) or more 4.5M881134.54.68080NoNoMaterial Limits (Sliding Parts)Prototype

SGD 84.60

1 Piece(s) 8 Day(s) 6M8831.545.54.635105NoAvailableStandardPrototype

SGD 73.01

1 Piece(s) 7 Day(s) or more 6M8831.551.54.635105AvailableAvailableStandardPrototype

SGD 75.96

1 Piece(s) 8 Day(s) or more 6M8831.545.54.635105NoNoMaterial Limits (Sliding Parts)Prototype

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)