(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- Full-Roller Type Cam Follower KRV series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 3 mm to 30 mm.
- The roller width can be selected from 7 mm to 35 mm.
- Suited to high load.
- Lower allowable running speed than caged types.
- The grease replenishing interval must be shortened due to the small internal volume available for grease.
Japanese Only
Part Number
Configured Part Number is shown.
KRV47XLLH
Part Number |
---|
KRV47XLLH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Roller Follower Inner Dia. D (mm) | Size Standards | Roller Lining | Roller Guiding Method | Inner Ring | Stud screw part nominal dimension (details) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Allowable Rotational Speed (rpm) | Seal | Diameter d1 of stud (φ) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 65.80 | 1 Piece(s) | 8 Day(s) | 10 | 47 | 24 | Cylindrical Outer Ring | With Head Hexagonal Hole | - | 20 | [Metric System] Metric System | - | Full rollers shape | No | M20×1.5 | 28.8 | 61 | 4000 | With seal | - | - |
Loading...
Product Category | Cam Followers | Cam Follower Type | Standard | Shaft | Presence |
---|
Please check the type/dimensions/specifications of the part KRV47XLLH in the Full-Roller Type Cam Follower KRV series.
Part Number |
---|
KRV13XLLH |
KRV22LL |
KRV22LLH |
KRV52/3AS |
KRV52H/3AS |
KRV52LL/3AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Roller Outer Dia. D (Ø) | Roller Width B (mm) | Roller Type | Tightening Method | Cam Follower Stud Screw (Coarse) (mm) | Roller Follower Inner Dia. D (mm) | Size Standards | Roller Lining | Roller Guiding Method | Inner Ring | Stud screw part nominal dimension (details) (mm) | Basic Load Rating: Dynamic Load (kN) | Basic Load Rating: Static Load (kN) | Allowable Rotational Speed (rpm) | Seal | Diameter d1 of stud (φ) | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 34.70 | 1 Piece(s) | 8 Day(s) | 10 | 13 | 9 | Cylindrical Outer Ring | With Head Hexagonal Hole | M5×0.8 | 5 | [Metric System] Metric System | - | Full rollers shape | No | - | 4.5 | 5.35 | 17000 | With seal | - | - | ||
SGD 34.30 | 1 Piece(s) | 4 Day(s) or more | 10 | 22 | 12 | Spherical Outer Ring | With Driver Groove | - | 10 | [Metric System] Metric System | - | Full rollers shape | No | M10×1.25 | 8.2 | 14 | 8500 | With seal | - | - | ||
SGD 33.92 | 1 Piece(s) | 4 Day(s) or more | 10 | 22 | 12 | Spherical Outer Ring | With Head Hexagonal Hole | - | 10 | [Metric System] Metric System | - | Full rollers shape | No | M10×1.25 | 8.2 | 14 | 8500 | With seal | - | - | ||
SGD 60.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 52 | 24 | Spherical Outer Ring | - | - | 20 | - | No | - | - | M20×1.5 | - | 61 | 4000 | No | 20 | - | ||
SGD 60.20 | 1 Piece(s) | 7 Day(s) or more | 10 | 52 | 24 | Spherical Outer Ring | - | - | 20 | - | No | - | - | M20×1.5 | - | 61 | 4000 | No | 20 | - | ||
SGD 77.00 | 1 Piece(s) | 8 Day(s) | 10 | 52 | 24 | Spherical Outer Ring | - | - | 20 | - | No | - | - | M20×1.5 | - | 61 | 4000 | Available | 20 | 819-8232 |
How can we improve?
How can we improve?