(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Full-Roller Type Cam Follower KRV (Part Numbers)

Full-Roller Type Cam Follower KRV

- Full-Roller Type Cam Follower KRV series from NTN.
- The roller outer diameter can be selected from 10 mm to 90 mm.
- The roller inner diameter can be selected from 3 mm to 30 mm.
- The roller width can be selected from 7 mm to 35 mm.
- Suited to high load.
- Lower allowable running speed than caged types.
- The grease replenishing interval must be shortened due to the small internal volume available for grease.

(i)Caution

  • Product supply for some items in this series are unstable and may experience either longer delivery time or sales suspension

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRV30XLLH

Part Number
KRV30XLLH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

SGD 36.80

1 Piece(s) 8 Day(s) 103014Cylindrical Outer RingWith Head Hexagonal Hole-12[Metric System] Metric System-Full rollers shapeNoM12×1.51220.36500With seal--

Loading...

  1. 1

Basic Information

Product Category Cam Followers Cam Follower Type Standard Shaft Presence

Please check the type/dimensions/specifications of the part KRV30XLLH in the Full-Roller Type Cam Follower KRV series.

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Similar Part Numbers

Part Number
KRV13XLLH
KRV22LL
KRV22LLH
KRV32
KRV32/3AS
KRV32H/3AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRoller Outer Dia. D
(Ø)
Roller Width B
(mm)
Roller Type Tightening Method Cam Follower Stud Screw (Coarse)
(mm)
Roller Follower Inner Dia. D
(mm)
Size Standards Roller Lining Roller Guiding Method Inner Ring Stud screw part nominal dimension (details)
(mm)
Basic Load Rating: Dynamic Load
(kN)
Basic Load Rating: Static Load
(kN)
Allowable Rotational Speed
(rpm)
Seal Diameter d1 of stud
(φ)
Trusco Code

SGD 34.70

1 Piece(s) 8 Day(s) 10139Cylindrical Outer RingWith Head Hexagonal HoleM5×0.85[Metric System] Metric System-Full rollers shapeNo-4.55.3517000With seal--

SGD 34.30

1 Piece(s) 4 Day(s) or more 102212Spherical Outer RingWith Driver Groove-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--

SGD 33.92

1 Piece(s) 4 Day(s) or more 102212Spherical Outer RingWith Head Hexagonal Hole-10[Metric System] Metric System-Full rollers shapeNoM10×1.258.2148500With seal--

SGD 35.30

1 Piece(s) 10 Day(s) or more 103214Spherical Outer RingWith Driver Groove-12[Metric System] Metric System-Full rollers shapeNoM12×1.51220.36500---

SGD 37.56

1 Piece(s) 7 Day(s) or more 103214Spherical Outer Ring--12-No--M12×1.5-20.36500No12-

SGD 35.30

1 Piece(s) 7 Day(s) or more 103214Spherical Outer Ring--12-No--M12×1.5-20.36500No12-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)