(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Take-Up Unit (Part Numbers)

Cast Iron Take-Up Unit

The housing has a slide groove that allows the housing to move freely, making it suitable for locations where the distance between shafts needs to be adjusted.
[Features]
·Accuracy class JIS B 1704: 1978 Class 3.

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.
  • Product supply for some items in this series are unstable and may experience either longer delivery time or sales suspension

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-UCT210D1

Features

●Slide grooves are provided in the bearing housing and the bearing housing is structured to freely move, so it is used for places where the distance between shafts needs to be adjusted, and it will not be a hindrance even if the shaft moves during rotation.

Usage

●To the chain sprocket shaft and so on.

Specification

●SPQ(piece):1
●Oil-lubrication Unit Take-Up Type 
●Lock Screw Type 
●Working Temperature Range: -15 to 100°C

Materials

●Bearing: High carbon chromium steel bearing 
●Bearing Housing: Steel
Part Number
C-UCT210D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Specifications Trusco code

SGD 131.10

1 Piece(s) 7 Day(s) or more 1050[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel1173500023200Cast iron coverWith double rubber sealsOil Supply TypeStandard-35000--

Loading...

  1. 1
 

Basic Information

Unit, Type Bearing unit Bearing Unit, Type Take-Up Type Surface Treatment No

Please check the type/dimensions/specifications of the part C-UCT210D1 in the Cast Iron Take-Up Unit series.

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Similar Part Numbers

Part Number
C-UCT207D1
C-UCT209D1
C-UCT210
C-UCT212
C-UCT212D1
C-UCT213D1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. d
(Ø)
Unit Body Material Bearing Inner Dia. Shape Rolling Element Material Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Cover Type Seal Lubrication method Temperature Properties Heat Resistant Characteristics Basic Dynamic Load Rating Cr
(N)
Specifications Trusco code

SGD 78.95

1 Piece(s) 7 Day(s) or more 1035[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel1022570015300Cast iron coverWith double rubber sealsOil Supply TypeStandard-25700--

SGD 99.47

1 Piece(s) 7 Day(s) or more 1045[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel1173250020400Cast iron coverWith double rubber sealsOil Supply TypeStandard-32500--

SGD 98.40

1 Piece(s) 7 Day(s) or more 1050[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel1173500023200Cast iron coverWith double rubber sealsOil-Free TypeStandard-35000--

SGD 174.33

1 Piece(s) 7 Day(s) or more 1060[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel146-36000Cast iron cover with double rubber sealsStandardOil-Free TypeStandard-52500--

SGD 174.33

1 Piece(s) 6 Day(s) or more 1060[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel146-36000Cast iron cover with double rubber sealsStandardOil Supply TypeStandard-52500--

SGD 218.28

1 Piece(s) 7 Day(s) or more 1065[Cast Iron] Cast IronCylindrical Bore Set ScrewSteel167-40000Cast iron cover with double rubber sealsStandardOil Supply TypeStandard-57500--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)