(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Deep groove ball bearings with deep arcuate grooves on the tracks of both the inner and outer rings.
[Features]
・ It is possible to receive a radial load, an axial load in both directions, or a combined load that is a combination thereof.
・ Ideal for high-speed rotation.
・ Open type, sealed ball bearings with grease (both sealed or both shielded bearings), bearings with retaining rings, etc., are also available.
[Applications]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.
Part Number
Configured Part Number is shown.
6802LLB
Part Number |
---|
6802LLB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 9.71 | 1 Piece(s) | 8 Day(s) | - | Ball | Steel | Rubber Sealed | Flat | Grade 0 | 15 | 24 | 5 | 2080 | 26000 | Standard | Radial / Thrust | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | LLB | - | - | - | - | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part 6802LLB in the Deep-Groove Ball Bearing series.
Part Number |
---|
16003 |
16003C3 |
16004 |
6802Z |
6802ZZ |
6802ZZ/2AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Raceway Ring Shape | Inner/Outer Ring Material | Bearing Type | Outer Ring Type | Precision (JIS) | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Width B (mm) | Basic Dynamic Load Rating (N) | Max. Allowable Rotational Speed (rpm) | Specifications/Environment | Load Direction | Number of Raceway Ring Rows | Size Standards | Rolling Element Material | Retainer Type | Types | JAN code | Ordering Code | Qty. | Mass (g) | Seal, Shield Symbols | Preload Mark | Accuracy Symbol | Holder Symbol | Internal change symbol | Symbol of Bearing Ring Shape | Grease symbol | Internal Clearance / Preload Symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 5.78 | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7925 | - | - | - | - | - | - | - | - | - | - | ||
SGD 5.78 | 1 Piece(s) | 7 Day(s) or more | 10 | Ball | Steel | Open Type | Flat | Grade 0 | 17 | 35 | 8 | 6800 | 20000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | - | C3 | - | - | - | - | - | C3 | ||
SGD 5.95 | 1 Piece(s) | Same day | - | Ball | Steel | Open Type | Flat | Grade 0 | 20 | 42 | 8 | 7900 | 18000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 224-7933 | - | - | - | - | - | - | - | - | - | - | ||
SGD 8.47 | 1 Piece(s) | Same day | 10 | Ball | Steel | Single Shielded | Flat | Grade 0 | 15 | 24 | 5 | 2080 | 31000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | Z | - | - | - | - | - | - | - | ||
SGD 7.98 | 1 Piece(s) | Same day | - | Ball | Steel | Double Shielded | Flat | Grade 0 | 15 | 24 | 5 | 2080 | 26000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | 214-0276 | - | - | ZZ | - | - | - | - | - | - | - | ||
SGD 8.20 | 1 Piece(s) | 4 Day(s) or more | - | Ball | Steel | Double Shielded | Flat | Grade 0 | 15 | 24 | 5 | 2080 | 26000 | Standard | Thrust / Radial | Single Row | Metric System | Steel | Punching | 16**/6*** series | - | - | - | - | ZZ | - | - | - | - | - | /2AS | - |
How can we improve?
How can we improve?