(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Miniature Ball Bearings And Small Diameter Ball Bearings (Part Numbers)

Miniature Ball Bearings And Small Diameter Ball Bearings
  • On Sale Till 31/03/2025

Small diameter ball bearings with a bearing outer diameter of less than 9 mm, a bearing inner diameter of less than 10 mm, and a bearing outer diameter of 9 mm or more.
[Features]
·Small diameter sizes are available.
·Suitable for high speed rotation.
·Open type, sealed ball bearings with grease (both seals or both shield bearings), and bearings with retaining rings are available.
[Application]
・ It can be used for parts that rotate at high speed with low friction torque and for all applications that require low noise and low vibration.

(i)Caution

  • Product supply for some items in this series are unstable and may experience either longer delivery time or sales suspension

PDF

Part Number

Configured Part Number is shown.

F-WBC4-10ZZ1/1K

Specification

●Precision Grade: JIS B 1514 0 Grade
●Working Temperature Range: -25 to 120°C

Materials

●High Carbon Chromium Steel Bearing
Part Number
F-WBC4-10ZZ1/1K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

SGD 5.18

1 Piece(s) Same day 10BallStainless SteelDouble ShieldedFlat410465046000StandardRadialStainless SteelPunching-FZZ1----/1K-

Loading...

  1. 1
 

Basic Information

Precision (JIS) Grade 0 Number of Raceway Ring Rows Single Row Size Standards Metric System

Please check the type/dimensions/specifications of the part F-WBC4-10ZZ1/1K in the Miniature Ball Bearings And Small Diameter Ball Bearings series.

  • The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs .

Similar Part Numbers

Part Number
604ZZ/1K
605
605Z
F-WBC4-8ZZ1/1K
F-WBC5-10ZZ1/1K
F-WBC5-13ZZ1/1K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Inner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications/Environment Load Direction Rolling Element Material Retainer Type Types Bushing Type Seal, Shield Symbols Contact angle symbol Preload Mark Holder Symbol Internal change symbol Grease symbol Internal Clearance / Preload Symbol

SGD 5.43

1 Piece(s) 4 Day(s) or more 10BallSteelDouble ShieldedFlat412497043000StandardRadialSteelPunching--ZZ----/1K-

SGD 2.60

1 Piece(s) Same day 10BallSteelOpen TypeFlat5145133039000StandardRadialSteelPunching---------

SGD 2.90

1 Piece(s) 4 Day(s) or more 10BallSteelSingle ShieldedFlat5145133039000StandardRadialSteelPunching--Z------

SGD 5.18

1 Piece(s) Same day 10BallStainless SteelDouble ShieldedFlat48339552000StandardRadialStainless SteelPunching-FZZ1----/1K-

SGD 4.64

1 Piece(s) Same day 10BallStainless SteelDouble ShieldedFlat510471545000StandardRadialStainless SteelPunching-FZZ1----/1K-

SGD 4.65

1 Piece(s) 4 Day(s) or more 10BallStainless SteelDouble ShieldedFlat5135108040000StandardRadialStainless SteelPunching-FZZ1----/1K-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)