(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) (Part Numbers)

Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  •  6002ZZ
  • 608Z
  • 608
  • 608
  • 608Z
  • 608Z
  • 626DDU
  • 626DDU
  • 6700DDU
  • 6700DDU
  • 6701DD
  • 6701DD
  • 6701ZZ
  • 6701ZZ
  • 6706VV
  • 6706VV
  • 6900ZZNXR
  • 6900ZZNXR
  • 6905ZZNX1R
  • 6905ZZNX1R
  • On Sale Till 31/03/2025
  • Volume Discount

The raceway of the deep groove ball bearing includes arc-shaped deep grooves for both the inner and outer rings and can support radial loads, axial loads in both directions, and synthetic loads, and are also ideal for high-speed rotation applications. Products on this page: 600 series

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

6011ZZC3

Part Number
6011ZZC3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

SGD 19.60

1 Piece(s) 9 Day(s) or more 10Ball[Steel] SteelDouble ShieldedFlatGrade 0559018283007500StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching21200-C3Class 0-No---NoNoZZNo-NoNoNoNoNoNoNoNoNo

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6011ZZC3 in the Single Row Deep Groove Ball Bearing (Open Type / Sealed Type / Shielded Type) series.

Similar Part Numbers

Part Number
16004
16006
16007
6011ZZC3E
6011ZZNR
6012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRaceway Ring Shape Inner/Outer Ring Material Bearing Type Outer Ring Type Precision (JIS) I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Specifications, Environment Load Direction Outer Ring Number of Raceway Ring Rows Size Standards Rolling Element Material Retainer Type Basic Load Rating: Static Load
(N)
Sealing Structure Clearance sign Accuracy
(Class)
Shaft Bore Config. Acoustic Symbol Retaining Ring Grease Type Retaining Ring Holder Symbol Symbol of Bearing Ring Shape Seal, Shield Symbols Precision Grade Symbol Symbol of contact angle Combination symbol Special Configurations Code Low Torque Specification Internal Symbol Rubugado Symbol Material Symbol Torque Symbol Spacer, Sleeve symbol Types

SGD 7.30

1 Piece(s) Same day 10Ball[Steel] SteelOpen TypeFlatGrade 0204287900-StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelNo--NoClass 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

SGD 11.17

1 Piece(s) Same day -Ball[Steel] SteelOpen TypeFlatGrade 0305591120013000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching7350-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

SGD 11.22

1 Piece(s) 14 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 0356291170011000StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching8200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

SGD 21.55

1 Piece(s) 9 Day(s) or more 10Ball[Steel] SteelDouble ShieldedFlatGrade 0559018283007500StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching21200-C3Class 0-E (Low-Noise)---NoNoZZNo-NoNoNoNoNoNoNoNoNo

SGD 24.36

1 Piece(s) 4 Day(s) or more 10Ball[Steel] SteelDouble ShieldedWith Retaining Ring GroovesGrade 0559018283007500StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching21200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

SGD 21.90

1 Piece(s) 4 Day(s) or more 10Ball[Steel] SteelOpen TypeFlatGrade 0609518295007100StandardRadialWith Outer RingSingle RowMetric System[Steel] SteelPunching23200-CN (standard)Class 0-No---NoNoNoNo-NoNoNoNoNoNoNoNoNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)