(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Micro Coupler, Brass, SHL

Micro Coupler, Brass, SHL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Micro Coupler, Brass, SHL
  • Micro Coupler, Brass, SHL

Small lightweight type. Single touch connection via simple insertion.

[Features]
· Small size with 9.5 mm sleeve outer diameter, even with a socket equipped with a valve.
· Single-touch connection of the plug and socket via simple push-in operation.
· Space-saving design perfect for limited piping space.
· The main body is made of plated brass and stainless steel, offering excellent corrosion resistance.
· All handle shapes are available as standard options so they can be used for a wide range of pneumatic applications.
· Note) Fluid will flow out from the plug side pipe when the socket and the plug are disconnected.
· Take care when the fluid applied is water.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MC-04SHL-BRS-NBR

Part Number
MC-04SHL-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 23.20

1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts For Tube Mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1 Mating Tube Inner Diameter(mm) 4

Please check the type/dimensions/specifications of the part MC-04SHL-BRS-NBR in the Micro Coupler, Brass, SHL series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)