(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Coupler Small Bore, Brass, FKM SH (Part Numbers)

High Coupler Small Bore, Brass, FKM SH

Available in a variety of main body materials, sizes, and mount shapes to suit the application.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
20SH-BRS-FKM
30SH-BRS-FKM
40SH-BRS-FKM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHose size of the mating side 
(Inch)

SGD 29.00

1 Piece(s) 3 Day(s) 1/4

SGD 29.80

10 Piece(s) 8 Day(s) 3/8

SGD 43.20

10 Piece(s) 8 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)