(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hi Cupla 200, Steel, SC Type (for Mounting Tubes) (Part Numbers)

Hi Cupla 200, Steel, SC Type (for Mounting Tubes)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hi Cupla 200, Steel, SC Type (for Mounting Tubes)
  • Hi Cupla 200, Steel, SC Type (for Mounting Tubes)

[Features]
· Easily and reliably connected with single-touch operation.
· High flow rate type.
· Edge packing system is used.
· Excellent operability is achieved.
· Single-touch connection of a plug and socket by just pushing in.
· Valve structure with small pressure loss is used.
· Higher flow rate (15% up in manufacturer comparisons).
· End surface packing method has been adopted for sealing at time of connection.
· Connection load is low and removal performance has increased further.
· Compared with outer O-ring designs, this product is not prone to packing damage due to lack of grease, and offers excellent usability.
· Not usable in water or oil because the main body is available only in steel.
▪ Also available with tube fitter.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
200-60SC-STL-NBR
200-80SC-STL-NBR
200-100SC-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMating Tube Outer Diameter
(mm)

SGD 29.50

10 Piece(s) 8 Day(s) 6

SGD 29.50

10 Piece(s) 8 Day(s) 8

SGD 48.20

10 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Types of connection parts With Tube Fitter Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Air Types Standard Operating Environment/Applications Standard / Plant Piping / Industrial Machinery
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60
Operating Pressure Range(MPa) 0::1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)