(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Coupler, SF Type, Brass

Small Coupler, SF Type, Brass

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Coupler, SF Type, Brass
  • Small Coupler, SF Type, Brass

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MS-10SF-BRS-NBR

Part Number
MS-10SF-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.80

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part MS-10SF-BRS-NBR in the Small Coupler, SF Type, Brass series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)