(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

TSP Cupla, Stainless Steel, TPH Type

TSP Cupla, Stainless Steel, TPH Type

[Features]
· Adapts to high viscosity fluids thanks to the valveless structure.
· A variety of body materials, sizes and mounting shapes.
· Type for mounting of blade hose also available.
· Valveless structure greatly reduces pressure loss and realizes large flow rate.
· Appropriate for fluid with high viscosity (grease, etc.).
· Various main body materials, sizes and mounting shapes available as standard options to support wide range of applications and situations.
· Blade hose can be installed without hose band (TPN type/TSN type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
1TPH-SUS
2TPH-SUS
3TPH-SUS
4TPH-SUS
6TPH-SUS
8TPH-SUS
10TPH-SUS
12TPH-SUS
16TPH-SUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Pressure Range
(MPa)
Hose size of the mating side 
(Inch)

SGD 25.00

10 Piece(s) 8 Day(s) 0~7.51/8

SGD 18.70

10 Piece(s) 8 Day(s) 0~7.51/4

SGD 25.40

1 Piece(s) 3 Day(s) 0~7.53/8

SGD 43.80

10 Piece(s) 8 Day(s) 0~7.51/2

SGD 67.40

1 Piece(s) 3 Day(s) 0~4.53/4

SGD 117.90

1 Piece(s) 3 Day(s) 0~4.51

SGD 204.20

10 Piece(s) 8 Day(s) 0~31 1/4

SGD 263.10

10 Piece(s) 8 Day(s) 0~31 1/2

SGD 466.40

10 Piece(s) 8 Day(s) 0~22

Loading...

  1. 1

Basic Information

Types of connection parts For hose mounting Plug (Male) / Socket (Female) Plug (Male) Body Material Stainless steel (SUS303 / SUS304)
Applicable Fluids Water / Air / Water Vapor / Oil / Chemical / Inert Gases Types Standard Structure of Valve Double passages opening type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)