(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

450B Coupler, Steel, Socket

450B Coupler, Steel, Socket

Valve is metal touch type for superior durability. Secure and reliable with sleeve and stopper mechanism.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

450B-3S-STL-NBR

Part Number
450B-3S-STL-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 99.80

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female) Body Material Steel
Applicable Fluids Oil Types Standard Structure of Valve Double passages opening closing type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::44.1
Types of connection screw Rc Nominal of Thread 3/8

Please check the type/dimensions/specifications of the part 450B-3S-STL-NBR in the 450B Coupler, Steel, Socket series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)